eo_logo
 
Product added to cart

Broadband NIR Polarizing Film 25mm Sq

×
Stock #71-122 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$196.00
Qty 1-9
C$196.00
Qty 10+
C$175.00
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Uncoated
Extinction Ratio:
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film on TAC
Length (mm):
25.00
Operating Temperature (°C):
Heat Resistance 70°C Dry Cold Resistance -51°C
Dimensions (mm):
25 x 25
Thickness (mm):
0.58
Thickness Tolerance (mm):
+/- 0.1
Transmission (%):
Single: 26(400-760nm) 40(760-2200nm) Crossed: 0.0005 (400-760nm) 0.029 (760-2200nm)
Type:
Linear Polarizer
Dimensional Tolerance (mm):
+/- 0.25
Construction:
Polarizing Film
Note:
Protective film both sides, polarization axis indicated but cutout on polarizer edge
Wavelength Range (nm):
400 - 2200
Width (mm):
25.00
Transmission, Single (%):
26(400-760nm) 40(760-2200nm)
Transmission, Crossed (%):
0.0005 (400-760nm) 0.029 (760-2200nm)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for NIR Polarization Applications
  • >400:1 Extinction Ratio from 800 - 2200nm
  • High Efficiency Across Wavelength Range
  • Durable Polymer Substrate

Near-Infrared (NIR) Linear Polarizing Film consists of a durable polymer substrate and is ideal for imaging applications that range from the visible to NIR (400 - 2200nm). This polarizing polymer film features an excellent average transmission of 39% with greater than 99.6% polarization efficiency for incident randomly polarized light between 760 and 2200nm. Multiple rectangular sizes are available to accommodate light sources that range from low power NIR lasers with small beam diameters, to larger LED light beams. Near-Infrared (NIR) Linear Polarizing Film is used in industrial imaging and laboratory applications, i.e. to attenuate the intensity of low output NIR lasers and LEDs or to reduce glare in images recorded using NIR photodetectors. The polarization axis is labelled on the protective masking of the polarizing polymer film for rectangular parts and as a notch cutout on the polarizing polymer film for circular parts.

Note: Remove protective masking before first use.