eo_logo
 
Product added to cart

Broadband Variable Ultrafast Pulse Compressor, 625 - 950nm

×
Stock #26-393 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$11,352.60
Qty 1+
C$11,352.60
Volume Pricing
Request Quote
Get Product Downloads
Polarization:
p
Dimensions (inches):
9 x 8 x 4
Wavelength Range (nm):
625 - 950
GDD Specification (fs2):
-200 to -50
Input Beam Diameter, 1/e2 (mm):
2 (maximum)
Minimum Efficiency (%):
92.30
GDD Increment (fs2):
-50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Negative Group Delay Dispersion for Wavelength Ranges as Broad as 650-1350nm with Minimal Third Order Dispersion
  • High Efficiency of up to 95% with No Beam Path Deviation
  • No Calibration Required
  • Additional Wavelength Options Available
  • Contact our Ultrafast Optics Experts for Questions Regarding this Product

Broadband Variable Ultrafast Pulse Compressors provide an easy-to-use solution for compensating group delay dispersion (GDD) in positively chirped or unchirped ultrafast laser pulses. Featuring a broad compensation range from 650 up to 1350nm, these compressors support the most common ultrafast laser lines, including Ti:Sapphire and Yb:doped fiber lasers. Broadband Variable Ultrafast Pulse Compressors serve as a drop-in solution for variable dispersion compensation without deviation of the optical path. These pulse compressors are ideal for dispersion compensation when using ultra-broadband laser sources, and can be used with Variable Ultrafast Pulse Stretchers with similar wavelength coverage for chirped-pulsed amplifier systems.