eo_logo
 
Product added to cart

BX-P5G-30C-XC3, Bumblebee® X, IP67 5GigE Stereo Vision Camera

See More by Teledyne FLIR
Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras - Front

Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras - Front

Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras - Front Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras - Back
×
Stock #73-330 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,942.26
Volume Pricing
Qty 1+ C$6,942.26 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Color Camera
Model Number:
BX-P5G-30C-XC3
Manufacturer:
FLIR
Camera Series:
Bumblebee®, IP67
Field of View (°):
60
Spectrum:
Color

Physical & Mechanical Properties

Dimensions (mm):
304 x 64 x 41 (excludes connectors and lens mount)
Weight (g):
900
Housing:
Full
Baseline Distance (mm):
240.00

Optical Properties

Depth Accuracy (1m) :
1mm (0.1%)
Depth Accuracy (2m):
4mm (0.2%)
Depth Accuracy (3m):
25mm (0.5%)
Working Distance (m):
20

Sensor

Sensor Format:
1/1.8"
Resolution (Megapixels):
3.00
Frame Rate (fps):
16.00
Pixel Size, H x V (μm):
3.45 x 3.45
Imaging Sensor:
Sony Pregius
Type of Sensor:
IMX265 CMOS
Shutter Type:
Global
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
14.5

Hardware & Interface Connectivity

Interface:
5GigE (PoE)
Connector:
M12 X-coded 8-pin for Ethernet, 12-pin GPIO
Power Supply:
Power over Ethernet (PoE) or via GPIO with 10-24V Power Supply
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 4 non-isolated input
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose (HR10)

Threading & Mounting

Mounting Threads:
1/4-20, M4

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +50
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High Accuracy Depth Sensing
  • Low Latency and Wide Baseline Distance for Real-Time Applications
  • IP67 Industrial Rated
  • Onboard Processing
  • Comprehensive SDK Available

Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras are IP67 rated color stereo cameras that are factory calibrated to a 240mm baseline distance with 3-megapixel (MP) sensors for high accuracy. These cameras feature onboard processing and, combined with the comprehensive Spinnaker® 3D SDK, can output depth maps and color data for point cloud conversion and colorization. Designed for superior depth accuracy across a broad working distance of 0.5m to 20m, these cameras are available with a variety of Field-of-View options. Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras are available in a 5Gige interface and feature and a Sony Pregius 1/1.8” sensor with 3.45µm pixels. The low latency of these cameras makes them ideal for real-time applications, including warehouse automation, autonomous mobile robot (AMR), automated guided vehicle (AGV), pick & place, bin picking, and palletization applications.

Bumblebee X is currently supported under Windows and Linux (Desktop and ARM processors) using Spinnaker SDK (Version 4.2+).  Under this software release, customers can stream the two raw images, rectified images, as well as the camera generated disparity images.   Image feeds and camera settings are accessible using our familiar SpinView GUI application.  A ROS2 plugin is also provided.