eo_logo
 
Product added to cart

C-7000 Spectrometer Light Meter Kit

×
Stock #28-607 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,850.00
Qty 1+
C$3,850.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Range:
Ambient: 1 - 200,000 Lux, 0.09 - 18,600 footcandles
Flash: 20 - 20,500 lx⋅s; 1.86 - 1,900 fc⋅s
Type of Display:
4.3" (10.9 cm) color dot matrix touch panel LCD with backlight
Model Number:
C-7000 bundle
Contents of Kit:
C-7000 Spectrometer
Hard Case with Foam Interior
Calibration Certification
Deluxe Printed Manual
Mini B to USB Cable (for communication with a PC)
Calibration:
Class A of JIS C 1609-1: 2006 “Illuminance meters Part 1: General measuring
Units:
Correlated Color Temperature (Tcp), Deviation (Δuv ), Tristimulus value (XYZ /X10Y10Z10), CIE1931/1964 (xyz / x10y10z10), CIE1976 (u’, v’ / u'10v'10), Dominant wavelength (Λd), Excitation purity (Pe), Peak wavelength (Λp), Lux(lx) or Foot-Candle(fc) – ambient light, Lux
Response Time (s):
Ambient: Auto - Max.: 15 sec., Min.: 0.5 sec.; Manual - 0.1s, 1sec.
Flash: 1s to 1/500s (in 1 step)

Physical & Mechanical Properties

Weight (g):
230 (without batteries)
Dimensions (mm):
73 x 183 x 27
Accuracy (%):
Illuminance: ±5 % ±1 digit (5 lx to 3,000 lx)
±7.5 % ±1 digit (over 3,000 lx); x, y: ±0.003 (800 lx)

Optical Properties

Wavelength Range (nm):
380 - 780

Sensor

Type of Sensor:
CMOS linear image sensor

Hardware & Interface Connectivity

Power Supply:
2 x 1.5V Alkaline Batteries Included, USB Power

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +40
Storage Temperature (°C):
-10 to +60

Additional Info

Display Language:
English, Japanese, Chinese (Simplified)
Compatibility:
Connect to PC via USB Cable

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Able to Measure LED, Fluorescent, Flash, and Natural Light
  • Handheld and Portable for Ease of Use
  • Ideal for Measuring Light in Industrial and Scientific Environments

Sekonic Spectrometer Light Meters are compact, handheld instruments designed for precise light and color measurement in industrial and scientific environments. Combining the capabilities of a spectrometer, light meter, and color meter, the Sekonic C-7000 and C-4000 models deliver accurate illuminance readings, color parameters, spectral characteristics, and more.
The C-4000 is optimized for on-site use, offering a user-friendly interface and essential spectral data collection—ideal for basic lighting evaluations in industrial settings. The more advanced C-7000 features higher resolution, extended measurement capabilities, and advanced data logging capabilities for detailed analysis and quality control. Sekonic Spectrometer Light Meters are trusted across many applications such as display calibration in manufacturing, light monitoring in life science experiments, and illumination control in defense and aerospace systems.

What do Sekonic spectrometer light meters measure?
They measure illuminance, color parameters, and spectral distribution from various light sources, including LED, fluorescent, and natural light.
What are the main differences between the C-7000 and C-4000 models?
The C-4000 is great for quick, on-site evaluations with essential spectral data. The C-7000 offers more measurement capabilities, higher resolution, and advanced logging options. Both provide measurement ranges of 380–780nm.
Can these meters be used for LED lighting?
Yes, both models are ideal for analyzing modern LED lighting systems in manufacturing, life sciences, and QA environments.
Are Sekonic meters color meters or exposure meters?
Both models function as Sekonic exposure meters, color meters, and spectrometers, providing comprehensive light and color analysis.
Do they support data export or computer connection?
Yes, both offer USB data export via PC or Mac. The C-4000 also offers Bluetooth connectivity via the Sekonic LD app for iOS and Android.

Related Products