eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Achromat Pair 1:2 with 30 and 60mm Focal Lengths

×
Stock #87-186 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$518.00
Qty 1-5
C$518.00
Qty 6+
C$414.40
Volume Pricing
Request Quote
Get Product Downloads
Surface Quality:
40-20
Working f/#:
f/2.8 - f/76
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Aperture (mm):
0.8 - 20
Effective Focal Length EFL A (mm):
30.0
Effective Focal Length EFL B (mm):
60.0
Housing Diameter (mm):
38.00
Housing Length (mm):
45.9
Magnification:
1:2
Object Distance (mm):
15.00
Image Distance (mm):
40.00
Type:
Relay Lens
Wavelength Range (nm):
425 - 675

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • C-Mount Designs for Easy Integration into Imaging Applications
  • Feature Integrated Iris for Increased Control of Light Throughput
  • Ideal for Relay or Projection Applications

TECHSPEC® C-Mount Achromatic Pairs are designed to be easily integrated into a variety of OEM applications. TECHSPEC C-Mount Achromatic Pairs utilize an integrated iris to allow for user adjustment of numerical aperture and depth of focus. Each lens has been oriented for maximum system performance. The aluminum housing removes the risks associated with handling loose optics. Broadband visible coated lenses provide high transmission and low reflection loss over wide spectral regions.