eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount, Fiber Connector Adapter Housing

C-Mount Connector Insert Housing, #66-385

×
Stock #66-385 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$56.35
Volume Pricing
Qty 1-4 C$56.35 each
Qty 5-9 C$50.26 each
Qty 10-25 C$46.90 each
Need More? Request Quote
Product Downloads

Specifications

General

Function:
Optic Mount (Fixed)

Physical & Mechanical Properties

Thickness (mm):
9.20
Construction:
Black Anodized Aluminum
Outer Diameter (mm):
30.0

Threading & Mounting

Thread Type:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • C-Mount, S-Mount, SM1, and SM05 Threading
  • Low Profile Designs for Minimal System Intrusion
  • Available for SMA, FC, or FC/APC Fiber Connectors

Tube System Fiber Connector Adapters provide an easy and simple solution for integrating connectorized fiber into C-Mount, S-Mount, SM1 (1.035” x 40 TPI), or SM05 (0.535” x 40 TPI) systems. C-Mount Fiber Connector Adapters are available for SMA, FC, or FC/APC connectors. S-Mount Fiber Connector Adapters are available for SMA, FC, or FC/APC connectors. SM1 and SM05 Fiber Connector Adapters are available for FC/APC connectors. Connectors can be threaded into any female C-Mount, S-Mount, SM1, or SM05 component. Tube System Fiber Connector Adapters can be oriented in either direction for maximum flexibility. Optional housings are sold separately.

Technical Information

#66-385
#66-385