eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Double Male Thread Ring

×
Stock #03-629 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$51.45
Volume Pricing
Qty 1-4 C$51.45 each
Qty 5-9 C$45.92 each
Qty 10-25 C$42.98 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Thread Adapter
Function:
Thread Adapter

Physical & Mechanical Properties

Extension Length (mm):
4.0
Construction:
Fixed
Total Length (mm):
12.0
Outer Diameter (mm):
30.0
Clear Aperture CA (mm):
22.0

Threading & Mounting

Thread Type:
C-Mount
Thread Termination:
Double Male

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Maximize C, S, and T-Mount Tube Connection Compatibilities
  • Female or Male Thread Options
  • Rotating Rings Also Available

TECHSPEC® C, S, and T-Mount Double Thread Rings provide a means to connect two C, S, or T-Mount components. Double thread rings come with either double female threads or double male threads. This allows two C, S, and T-Mount components with the same thread termination to be coupled. TECHSPEC® C, S, and T-Mount Double Thread Rings with rotating ability are also available. The rotation in those rings allows for post assembly alignment adjustments in applications where alignment is crucial.  

Technical Information