eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Extension Tube Kit

×
Stock #54-668 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$489.51
Volume Pricing
Qty 1-4 C$489.51 each
Qty 5-9 C$431.74 each
Qty 10-25 C$397.49 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
C-Mount Kit
Contents of Kit:
5mm: #54-628, 10mm: #54-629, 15mm: #54-630, 50mm: #54-632, 100mm: #54-633
Function:
Extension Tube (Fixed)

Physical & Mechanical Properties

Outer Diameter (mm):
30.0
Clear Aperture CA (mm):
22.0

Threading & Mounting

Thread Type:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Used for Adding a Fixed Tube Extension to Optical Systems
  • Feature Male/Female Threads at Opposite Ends
  • Black Anodized Aluminum Construction

TECHSPEC® C, S, and T-Mount Extension Tubes add extension length to an optical system while blocking external light and debris from entering the system. Extension tubes are available with C, S, or T-Mount threading, allowing them to be integrated into a wide range of systems and applications. Their black anodized aluminum construction, combined with a threaded inner diameter, ensures that stray light is reduced within the system. TECHSPEC C, S, and T-Mount Extension Tubes feature different lengths that can be combined to create the exact extension length needed for a specific application. The actual tube length is longer than the extension length due to the male threaded portion.

Technical Information