eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Extension Tube Kit

C-Mount Extension Tube Kit, #54-261

×
Stock #54-261 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$186.20
Volume Pricing
Qty 1+ C$186.20 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Lens Accessory
Contents of Kit:
0.5mm Brass Spacer Ring (#03-631)
1mm Brass Spacer Ring (#03-632)
(2) 5mm C-Mount Extension Tube (#54-628)
10mm C-Mount Extension Tube (#54-629)
15mm C-Mount Extension Tube (#54-630)
40mm C-Mount Extension Tube (#54-631)

Threading & Mounting

Mounting Threads:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Decrease FOV and Reduce Working Distances
  • Multiple Spacer Lengths Included
  • Compatible with C-Mount FFL Lenses

TECHSPEC® Fixed Focal Length Lens C-Mount Spacer Kits incorporate focusing mechanisms to allow working distances from infinity, where they are designed and optimized, to as close as 100mm. At such a long working distance, most lenses are difficult to fix in bench top applications, and provide fields of view larger than required. Spacers address these issues by reducing minimum working distance and by increasing magnification which decreases field of view. The diagram below illustrates what happens when a spacer element is placed between the camera and lens. The image distance increases, which shortens the object distance according to the magnification formula. Therefore, the magnification of the system increases and field of view decreases as more spacers are inserted (i.e. image distance increases).

TECHSPEC® Fixed Focal Length Lens C-Mount Spacer Kits provide spacers for decreasing field of view and reducing working distances of standard fixed focal length lenses. The C-Mount Extender Kit includes 0.5mm, 1mm, (2) 5mm, 10mm, 15mm, and 40mm spacers. Decreasing working distance by adding spacers forces the lens to focus at distances that are generally outside their designed working distance, which can cause increased distortion, chromatic and spherical aberrations, reduced depth of field, illumination non-uniformity, and decreased light-gathering ability. C-Mount Extension Tubes and Brass Spacers are also sold separately.

Technical Information

Using C-Mount Spacers in Electronic Imaging
Using C-Mount Spacers in Electronic Imaging