eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount, 5.6mm Laser Diode Can Mount

C-Mount For Diode Can 5.6mm, #58-512

×
Stock #58-512 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$53.76 C$89.60
Qty 1-4
C$53.76 C$89.60
Qty 5+
C$47.96 C$79.94
Volume Pricing
Request Quote
Get Product Downloads
Type:
Diode Mount
Extension Length (mm):
6.0
Total Length (mm):
10.0
Outer Diameter (mm):
30.0
Thread Type:
C-Mount
Clear Aperture CA (mm):
3.75
Inner Diameter (mm):
5.6
Function:
Diode Mount
Compatible Diode Case:
5.6mm Can

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • C and S-Mount Thread for Easy Integration
  • Low Profile Designs for Minimal System Intrusion
  • Accepts Common Laser Diodes or Photodiodes

TECHSPEC® C and S-Mount Diode Mounts are designed for easy integration of diodes into C and S-Mount compatible systems. Diodes can be oriented in either direction within the mounts to maximize access to leads or connections. TECHSPEC C and S-Mount Diode Mounts feature low profile designs to minimize system length and to decrease the distance between the diode and additional system components. Compatible diode cases include TO-18/TO-46, TO-5, TO-8, BNC connectors, and 5.6mm or 9mm diameter cans.