eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

23mm Diameter, C-Mount Eyepiece Mount

C-Mount Microscope Eyepiece Mount, #03-628

C-Mount Microscope Eyepiece Mount, #03-628
×
Stock #03-628 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$62.11
Qty 1+
C$62.11
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Eyepiece Mount
Type of Optics:
Eyepiece
Function:
Optic Mount (Fixed)

Physical & Mechanical Properties

Length (mm):
33.00
Extension Length (mm):
29.0
Inner Diameter (mm):
23.3
Outer Diameter (mm):
29.0

Threading & Mounting

Thread Type:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Integrate Eyepieces into C and T-Mount Systems
  • Feature Male C and T-Mount Thread
  • Black Anodized Aluminum Construction

TECHSPEC® C and T-Mount Eyepiece Mounts are used to integrate microscope or telescope eyepieces into C and T-Mount systems. Eyepieces are placed within the inner diameter of the mounts where they are secured in place via a locking screw. Mounts #03-628 and #52-302 are designed to mount any DIN standard (23mm Dia.) microscope eyepieces, while mount #52-303 is designed to mount any American Standard (1.25in/31.7mm Dia.) telescope eyepieces. A black anodized finish increases the durability of these mounts, while also reducing stray light and reflections within the system. TECHSPEC C and T-Mount Eyepiece Mounts are ideal for integrating useful and versatile microscope and telescope eyepieces into digital camera systems. Mounts #52-302 and #52-303 feature both male and female T-Mount threads; mount #03-628 features only male C-Mount thread.

Frequently Purchased Together