eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount, BNC Detector Mount

C-Mount to BNC Detector Mount, #58-734

×
Stock #58-734 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$130.20
Qty 1-4
C$130.20
Qty 5+
C$115.78
Volume Pricing
Request Quote
Get Product Downloads
Compatible Diode Case:
With BNC Connector

Product Details

Type:
Diode Mount
Function:
Diode Mount

Physical & Mechanical Properties

Extension Length (mm):
16.5
Total Length (mm):
20.5
Outer Diameter (mm):
30.0
Clear Aperture CA (mm):
20.0
Inner Diameter (mm):
25.1

Threading & Mounting

Thread Type:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • C and S-Mount Thread for Easy Integration
  • Low Profile Designs for Minimal System Intrusion
  • Accepts Common Laser Diodes or Photodiodes

TECHSPEC® C and S-Mount Diode Mounts are designed for easy integration of diodes into C and S-Mount compatible systems. Diodes can be oriented in either direction within the mounts to maximize access to leads or connections. TECHSPEC C and S-Mount Diode Mounts feature low profile designs to minimize system length and to decrease the distance between the diode and additional system components. Compatible diode cases include TO-18/TO-46, TO-5, TO-8, BNC connectors, and 5.6mm or 9mm diameter cans.