eo_logo
 
Product added to cart

C1920, 1/1.2" Color, Dalsa Genie Nano GigE PoE Camera (Recertified 05-P)

See More by Teledyne DALSA

Teledyne Dalsa Genie™ Nano GigE Power over Ethernet (PoE) Cameras

Teledyne Dalsa Genie™ Nano GigE Power over Ethernet (PoE) Cameras Dalsa Genie Nano GigE PoE Cameras (Front) Dalsa Genie Nano GigE PoE Cameras (Back) +1
×
Stock #34-955-RCD-05P Recertified In Stock
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$621.60
Qty 1+
C$621.60
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Color Camera
Manufacturer:
Teledyne Dalsa
Mounting Threads:
¼-20 with Tripod Mount Adapter #34-966
Image Buffer:
90MB
Camera Family:
Genie Nano-1GigE
Model Number:
Nano-C1920
Imaging Sensor:
Sony IMX249
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.2"
Resolution (MegaPixels):
2.30
Pixels (H x V):
1,920 x 1,200
Pixel Size, H x V (μm):
5.86 x 5.86
Sensing Area, H x V (mm):
11.25 x 7.03
Frame Rate (fps):
38.80
Pixel Depth:
8/12 bit
Exposure Time:
Programmable or via external trigger
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power over Ethernet (PoE) or via GPIO
Power Consumption (W):
3.6 - 4.6 (12VDC External Power Supply)
4.0 - 4.9 (PoE)
GPIOs:
2 digital input, 2 digital output
Synchronization:
Hardware Trigger (GPIO), Software Trigger, Free-Run, or PTP (IEEE 1588)
Dimensions (mm):
40.6 x 29.0 x 44.0 (includes connectors and lens mount)
Weight (g):
46
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
75.5
Operating Temperature (°C):
-20 to +60
Storage Temperature (°C):
-40 to +80
GPIO Connector Type:
10-pin Samtec
Machine Vision Standard:
GigE Vision v1.2
Software:
Windows, Linux, or 3rd party GenICam complaint SDK

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • TurboDrive™ Technology Achieve Frame Rate up to 800 fps
  • Compact, Lightweight, Robust All Metal Body
  • Global Electronic Shutter with Exposure Control and Advanced Feature Set

Teledyne Dalsa Genie™ Nano GigE Power over Ethernet (PoE) Cameras are available in a range of Sony Pregius and On Semiconductor CMOS sensors. These GigE PoE cameras provide high speed, low noise, and global electronic shutters. The proprietary TurboDrive™ technology allows the Genie™ Nano to exceed standard frame rates, delivering up to 800 fps while retaining full image quality. These cameras come with a host of advanced feature set such as multi ROI windows and Burst Acquisition, which utilizes onboard memory buffer to achieve even faster frame rates.* Teledyne Dalsa Genie™ Nano GigE PoE Cameras are packaged in compact and robust all metal housing, making them ideal for electronics inspection, industrial metrology, and Intelligent Traffic Systems (ITS) applications.

Note: Frame rates achievable through TurboDrive™ or Burst Acquisition could vary with factors such as image quality and resolution.