eo_logo
 
Product added to cart

Calcium Fluoride, 25.4mm, Uncoated, ISP Optics IR Right Angle Prism | CF-RP-25

See More by ISP Optics

Infrared (IR) Right Angle Prisms

×
Stock #19-707 Clearance 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,700.88
Volume Pricing
Qty 1-5 C$2,700.88 each
Qty 6-25 C$2,159.22 each
Qty 26-49 C$2,025.66 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Right Angle Prism
Model Number:
CF-RP-25

Physical & Mechanical Properties

Dimensional Tolerance (mm):
±0.25
Clear Aperture (%):
85.00
Length of Hypotenuse (mm):
35.90
Length of Legs (mm):
25.40

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Angle Tolerance (arcmin):
±10
Image Orientation:
Left-Handed
Ray Deviation (°):
90
Wavelength Range (nm):
200 - 7000
Wavelength Range (μm):
0.2 - 7
Surface Flatness (P-V):

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • CaF2, Ge, and ZnSe Substrates
  • Ray Deviation of 90°
  • Ideal for Use with Collimated Sources
  • Additional Infrared Optics Available

ISP Optics Infrared (IR) Right Angle Prisms provide 90° or 180° redirection of laser beam or image paths depending on the input prism surface. Available with calcium fluoride (CaF2), germanium (Ge), or zinc selenide (ZnSe) substrates, these right-angle prisms are ideal for a range of IR laser and imaging applications. CaF2 offer a low refractive index and broad transmission range from 0.2 – 7µm, making it useful for applications requiring high transmission from the UV through the IR. Ge is transmissive from 2 – 14µm with a high index of 4.002 at 11µm and is used in applications where the optical path length needs to be maximized. ZnSe has high, even transmission from 0.6 - 18µm and is typically integrated with CO2 laser systems that feature a 632.8nm HeNe alignment laser and 10.6µm output beam. ISP Optics Infrared (IR) Right Angle Prisms can be used in combination for beam/image displacement.

Note: Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.

Technical Information

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.