eo_logo
 
Product added to cart

Calibrated Metal Surface Roughness Standard with Certificate

Surface Roughness Standard

×
Stock #56-959 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$494.20
Qty 1+
C$494.20
Volume Pricing
Request Quote
Get Product Downloads

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Conforms to S.A.E. and Military Specifications
  • Manufactured to ANSI-B-46.1-1985
  • A Composite Set of 30 Standards

Surface Roughness Standards contain 30 samples of 7/8" x 3/8" electroformed solid nickel plates for quickly evaluating the surface finish for six of the most common machining methods. Markings for each of the lapping, reaming, grinding, milling, and turning standards are in AA (micro-inches) and the metric equivalent, Ra (micrometers). Each surface type is consistently reproduced from masters and is accurate within ±10% of the nominal value. Surface Roughness Standards are an ideal tool for quality assurance labs, engineering departments, drafting rooms, and machine shops. The standard gives the designer or operator a realistic idea of the feel, appearance, and texture of machined components. Instructions and CLA/Ra/AA correlation graph are included. The standard is packaged in a handy 6" x 3" wallet carrying case. The calibrated unit includes a long-form NIST traceable calibration report. 

Technical Information

 
Surface Finish Type # Samples Marking Sizes (AA values)
Flat Lapping 3 2, 4, 8μin
Reaming 3 16, 32, 63μin
Grinding 6 2, 4, 8, 16, 32, 63μin
Horizontal Milling 6 16, 32, 63, 125, 250, 500μin
Vertical Milling 6 16, 32, 63, 125, 250, 500μin
Turning 6 16, 32, 63, 125, 250, 500μin