eo_logo
 
Product added to cart

Camera Tube

×
Stock #18-504 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$140.00
Volume Pricing
Qty 1+ C$140.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
One required between C-mount camera and tube lens

Threading & Mounting

Mounting Threads:
1" x 32 TPI & M29 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Up to 43% Smaller than Industry Standard Systems
  • Optimized Performance up to 1.1” Sensor
  • Ideal for Life Science and Industrial Applications
  • Winner of the 2023 Bronze VSD Innovators Award

Edmund Optics® 120i Plan APO Infinity Corrected Objectives are infinite conjugate microscope objectives that offer exception image flatness and chromatic correction over 400-700nm. These objectives were designed for a 1.1” sensor to offer a large field of view and reliable image quality for high-throughput imaging applications. Ideal for life science and machine vision applications such as microscopy, flow cytometry, pharmaceutical inspection, and assembly line or fault inspection.

These objectives won the 2023 Bronze VSD Innovators Award.

Technical Information