eo_logo
 
Product added to cart

Cat 6a M12 to RJ45 Ethernet Cable, IP65/67, 15m

See More by IDS Imaging Development Systems
×
Stock #19-697 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$341.32
Volume Pricing
Qty 1+ C$341.32 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory
Note:
M12 to RJ45 Connector

Hardware & Interface Connectivity

Length of Cable (m):
15
Connector:
Cat 6a, M12

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Designed for Harsh Environments
  • Robust IP65/67 Housing for Dust and Washdown Protection
  • Compatible with TECHSPEC® Cw Series Lenses
  • IP65/67 Rated Accessories and Illumination Also Available

IDS Imaging uEye+ FA IP65/67 PoE Cameras feature robust IP65/67 rated housings to withstand harsh industrial environments, providing protection against dirt, dust, and water. These cameras provide plug-and-play functionality and require no additional enclosures when paired with TECHSPEC® Cw Series Lenses. Featuring IP65/67 rated accessories, these cameras utilize IDS Imaging's latest Peak SDK platform that supports GenICam and GigE Vision standards, simplifying system integration and software development. IDS Imaging uEye+ FA IP65/67 PoE Cameras are ideal for a wide variety of demanding applications requiring washdown and dust resistance including factory automation, medical technology, and machine vision.