eo_logo
 
Product added to cart

CCS 1650nm In-Line SWIR Spot Light

See More by CCS
CCS SWIR In-Line Spot Lights

CCS SWIR In-Line Spot Lights

×
Stock #71-200 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,026.00
Qty 1+
C$5,026.00
Volume Pricing
Request Quote

Specifications

General

Type of Illumination:
LED Illuminator
Geometry:
Spot Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
22mm Outer Dia., 50mm Length, 8mm Tip Dia.
Weight (g):
32
Active Area (mm):
6.4 Dia.

Optical Properties

Color:
SWIR
Wavelength (nm):
1,650.00

Electrical

Minimum Input Current:
0.7

Hardware & Interface Connectivity

Connector:
SMR-03V-B
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #73-491
Korea: #33-733
China: #73-491

Environmental & Durability Factors

Operating Temperature (°C):
0 to 40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Available in Common SWIR Wavelengths of 1050 to 1650nm
  • High Intensity and Uniformity
  • Ideal for Use with Telecentric Lenses

CCS SWIR In-Line Spot Lights provide high intensity output and uniform spot lighting in a lightweight, compact housing and are available in wavelength options of 1050, 1200, 1300, 1450, 1550, or 1650nm. Featuring a 6.4mm output illumination tip, these spot lights can be easily connected to the in-line illumination port of common telecentric lenses. CCS SWIR In-Line Spot Lights create a consistent and uniform light distribution allowing for even illumination across the target. These spot lights are ideal for applications including wafer transmission inspection, package inspection, as well as moisture content and water droplet inspection. The cylindrical design of these spot lights makes them an excellent lighting option for TECHSPEC SilverTL™ SWIR Telecentric Lenses.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #73-491 New C$190.40   Request Quote
  • Contact Us
    ×
3m Control Cable for CCS SWIR Spot Lights #71-201 New C$33.60   Request Quote
  • In Stock
    ×
Compact Controller for Spot Light Illuminators, 1 Channel #21-880 C$553.00   Request Quote
  • Contact Us
    ×