Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
CentriMax™ can be actively focused anywhere from 3000mm to 60mm by using supplemental MX-Series objectives. Once a working distance is chosen, its patented CentriTel® internal focusing system allows for focusing from top to bottom of objects without change in magnification. Unlike InfiniMax™, CentriMax™ does not need physical movement to maintain magnification by a resetting of the focus. Rather, the CentriTel® internal focusing system maintains constant magnification during focal translation. Depth details peel away, yet magnification remains essentially constant. CentriMax™ is perfect for z-sectioning and making measurements from a fixed position. This lens also features a variable iris diaphragm for increased depth of field without altering CentriTel® characteristics. Other accessories include: supplemental adapters (transmitted or coaxial) for use with Achrovid™, Mitutoyo, Edmund, Olympus, or Nikon infinity corrected objectives.
Objective | Working Distance | Magnification | Field of View, FOV |
MX-LR (#86-894) | 3000mm | 0.11X | 7.0mm |
1330mm | 0.25X | 8.1mm | |
530mm | 0.58X | 14.0mm | |
MX-1 (#56-014) | 310mm | 0.96X | 7.0mm |
400mm | 0.83X | 8.1mm | |
690mm | 0.48X | 14.0mm | |
MX-2 (#56-015) | 240mm | 1.22X | 5.5mm |
295mm | 1.12X | 6.0mm | |
425mm | 0.74X | 9.0mm | |
MX-3 (#56-016) | 175mm | 1.76X | 3.8mm |
218mm | 1.49X | 4.5mm | |
273mm | 1.12X | 6.0mm | |
MX-4 (#56-017) | 165mm | 1.91X | 3.5mm |
190mm | 1.68X | 4.0mm | |
238mm | 1.34X | 5.0mm | |
MX-5 (#56-018) | 130mm | 2.23X | 3.0mm |
145mm | 2.09X | 3.2mm | |
175mm | 1.68X | 4.0mm | |
MX-6 (#56-019) | 60mm | 4.47X | 1.5mm |
65mm | 4.47X | 1.5mm | |
70mm | 4.19X | 1.6mm |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Standard C-Mount Male T-Mount Female Step-Up Adapter | #88-956 | C$79.10 Qty 5+ C$70.42 Request Quote |
|
||
Mounting Bar | #16-143 | C$154.00 Request Quote |
|
||
T-Mount to Canon EOS Mount Adapter | #16-118 | C$49.00 Request Quote |
|
||
T-Mount to Olympus Mount Adapter | #16-119 | C$49.00 Request Quote |
|
||
T-Mount to Nikon F-Mount Adapter | #16-120 | C$49.00 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act