eo_logo
 
Product added to cart

Chalcogenide Glass Window, IRG26, 25.4mm Dia. 3mm Thick

See More by SCHOTT Optical Components
×
Stock #72-863 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$385.00
Qty 1-10
C$385.00
Qty 11+
C$308.00
Volume Pricing
Request Quote

Specifications

General

Type:
IR Window
Note:
Delivered in vacuum-sealed packaging

Physical & Mechanical Properties

Bevel:
Protective as needed
Diameter (mm):
25.40 ± 0.1
Thickness (mm):
3.00 ± 0.1
Edges:
Polished
Young's Modulus (GPa):
18.3

Optical Properties

Coating:
Uncoated
Index of Refraction (nd):
2.9316 @ 1μm
2.7909 @ 5μm
2.7781 @ 10μm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
SCHOTT IRG26
Surface Flatness (P-V):
<5 λ P-V @ 632.8
Surface Quality:
60-40
Wavelength Range (nm):
1000 - 14000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
21.4 x 10–6/K (20 - 100°C)
Density (g/cm3):
4.63
Transformation Temperature (°C):
185

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • SCHOTT IRG Infrared Glasses
  • Lightweight with Broad Transmission Bands in the SWIR, MWIR, and LWIR Spectra
  • Ideal Alternative to Germanium

SCHOTT Chalcogenide Glass Windows are suitable for a large range of IR applications and are an ideal alternative to Germanium substrates. Available in 5 different glass types optimized for excellent transmission in the NIR-LWIR ranges, these windows feature low dn/dt and dispersion with high color correction. Low density, coefficient of thermal expansion, and chemical resistance make them a great choice for low SWaP applications and harsh environments with changing temperatures. SCHOTT Chalcogenide Glass Windows are available in a standard 25.4mm diameter and a 3mm thickness. These windows are ideal for ideal for thermal imaging, spectroscopy, and sensing applications.

Note: IRG27 is a toxic material that can be absorbed through the skin. Gloves must be worn while handling this material. For all IRG materials, care should be taken when handling as these materials are soft and susceptible to scratches. This material should be stored in a low humidity environment and extended exposure to UV light should be avoided to avoid the development of haziness on the surface of the optic.

  • IRG22 – Offers excellent transmission in the NIR range. Chemical Formula Ge33As12Se55
  • IRG24 – Offers a low coefficient of thermal expansion for heat-sensitive applications. Chemical Formula Ge10As40Se50
  • IRG25 – Offers excellent SWIR, MWIR, and LWIR transmission. Chemical Formula Ge28Sb12Se60
  • IRG26 – Offers an exceptionally broad transmission range, with minimal absorption at 12.5um. Germanium Free. Chemical Formula As40Se60
  • IRG27 – Combines a high SWIR/MWIR transmission with a low coefficient of thermal expansion. Germanium Free. Chemical Formula As2S3