eo_logo
 
Product added to cart

CM3-U3-13Y3C-S-BD 1/2" Chameleon®3 Color Camera

See More by Teledyne FLIR

USB 3.0 FLIR Chameleon Camera

USB 3.0 FLIR Chameleon Camera
×
Stock #70-323 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$693.54
Qty 1+
C$693.54
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
FLIR
Camera Family:
Chameleon®3
Model Number:
CM3-U3-13Y3C-S-BD

Physical & Mechanical Properties

Dimensions (mm):
40 × 31 (board level)
Weight (g):
27.9
Housing:
Board Level

Sensor

Image Buffer:
16MB
Imaging Sensor:
onsemi Python 1300
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
1.30
Pixels (H x V):
1,280 x 1,024
Pixel Size, H x V (μm):
4.8 x 4.8
Sensing Area, H x V (mm):
6.14 x 4.92
Frame Rate (fps):
149.00
Pixel Depth:
10 bit
Exposure Time:
10μs - 1s
Dynamic Range (dB):
56.19
Machine Vision Standard:
USB3 Vision v1.0

Hardware & Interface Connectivity

Video Output:
USB 3.0
Connector:
USB 3.1 Gen 1, Micro-B with Screw Locks
Power Supply:
Power over USB or via GPIO
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO)
Interface Port Orientation:
Side Panel
GPIO Connector Type:
9-pin JST

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Mount:
S-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • USB3 Connectivity
  • Lightweight Construction
  • Compact Design

Teledyne Imaging FLIR/IIS Chameleon®3: Easy integration with USB3 

Ccompact USB3 cameras

The Chameleon®3 camera line combines popular CCD and CMOS image sensors with the ease of use of USB 3.0, with a compact form factor and camera sensor resolutions ranging from 1.3 MP to 5.0 MP.

These cameras feature a compact 44 x 35 x 19.5mm lightweight metal case designed for reliability. They offer multiple mounting points and a locking USB 3.0 connection. The camera includes an on-camera frame buffer for image retransmission and an optoisolated GPIO with a locking connection.

Features 

  • Compact form factor 
  • On-camera image processing: color interpolation, gamma, & LUT
  • Data interface: USB3
  • 16 MByte frame buffer
  • LED Status indicator
  • Spinnaker SDK and FlyCapture interfaces

Applications 

  • Life science instrumentation 
  • Factory automation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • 3D scanning 
  • Automated optical inspection 

Accessories

Title CompareStock Number  Price Buy
Type-A to Micro-B, USB 3.1 Locking Cable, 3m #86-770 C$41.78   Request Quote
  • In Stock
    ×
Type-A to Micro-B, USB 3.1 Locking Cable, 5m #88-058 C$63.50   Request Quote
  • In Stock
    ×
Blackfly S (30mm)/Blackfly/Flea3/Chameleon3 ¼-20 Tripod Adapter #88-210 C$20.05   Request Quote
  • In Stock
    ×
USB 3.1 PCIe 2.0x1 2 Port Interface Card #86-769 C$90.24   Request Quote
  • In Stock
    ×
USB 3.1 PCIe 2.0x1 4 Port Interface Card #89-539 C$133.69   Request Quote
  • In Stock
    ×
USB 3.1 Hub 4 Port with Locking Screws and Power Supply #89-540 C$267.39   Request Quote
  • In Stock
    ×
GPIO Cable with 8-pin JST Connector for Chameleon3 #28-659 C$41.78   Request Quote
  • In Stock
    ×
GPIO Cable with 9-pin JST Connector for Chameleon3 #28-660 C$23.40   Request Quote
  • In Stock
    ×

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×