eo_logo
 
Product added to cart

CM3-U3-50S5M-CS 2/3" Chameleon®3 Monochrome Camera

See More by Teledyne FLIR

USB 3.0 FLIR Chameleon Camera

USB 3.0 FLIR Chameleon Camera
×
Stock #36-077 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,246.00
Volume Pricing
Qty 1+ C$1,246.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
CM3-U3-50S5M-CS
Manufacturer:
FLIR
Camera Series:
Chameleon®3
Spectrum:
Monochrome

Physical & Mechanical Properties

Dimensions (mm):
44 x 35 x 22.1 (excludes connectors and lens mount)
Weight (g):
54.9
Housing:
Full

Sensor

Image Buffer:
16MB
Sensor Format:
2/3"
Resolution (Megapixels):
5.00
Frame Rate (fps):
35.00
Pixels (H x V):
2,448 x 2,048
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
8.45 x 7.07
Imaging Sensor:
Sony IMX264
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
12 bit
Exposure Time:
13μs - 31.995s
Dynamic Range (dB):
70.97
Machine Vision Standard:
USB3 Vision v1.0

Electrical

Power Consumption (W):
Not Specified

Hardware & Interface Connectivity

Interface:
USB 3.1 Gen 1
Connector:
USB 3.1 Gen 1, Micro-B with Screw Locks
Power Supply:
Power over USB or via GPIO
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO)
Interface Port Orientation:
Side Panel
GPIO Connector Type:
9-pin JST

Threading & Mounting

Mount:
CS-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210

Environmental & Durability Factors

Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • USB3 Connectivity
  • Lightweight Construction
  • Compact Design

Teledyne FLIR IIS Chameleon®3: Easy integration with USB3 

Ccompact USB3 cameras

The Chameleon®3 camera line combines popular CCD and CMOS image sensors with the ease of use of USB 3.0, with a compact form factor and camera sensor resolutions ranging from 1.3 MP to 5.0 MP.

These cameras feature a compact 44 x 35 x 19.5mm lightweight metal case designed for reliability. They offer multiple mounting points and a locking USB 3.0 connection. The camera includes an on-camera frame buffer for image retransmission and an optoisolated GPIO with a locking connection.

Features 

  • Compact form factor 
  • On-camera image processing: color interpolation, gamma, & LUT
  • Data interface: USB3
  • 16 MByte frame buffer
  • LED Status indicator
  • Spinnaker SDK and FlyCapture interfaces

Applications 

  • Life science instrumentation 
  • Factory automation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • 3D scanning 
  • Automated optical inspection