eo_logo
 
Product added to cart

Coarse Movement, 50mm Diameter Thru Hole, Rack & Pinion

50mm Diameter Thru Hole

×
Stock #03-609 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$533.61
Qty 1+
C$533.61
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Rack and Pinion Mount
Note:
50 mm Diameter Thru-Hole
Type of Adjustment:
Coarse Movement

Physical & Mechanical Properties

Dimensions (mm):
Rack and Pinion Block: 50.8 H x 28.6 W x 50.8 L
Travel (mm):
35 (+23/-12) in Y
Weight (lbs):
1.31
Travel Per Knob Rotation (mm):
25.5
Load Capacity (kg):
2.00
Type of Movement:
Linear (Y)
Optical Centerline from Post (mm):
100.00

Threading & Mounting

Mounting Post Hole and Thread:
¾" Diameter Post
¼-20 Tapped Hole

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

Rack and Pinion Focusing Mounts for Imaging Systems add additional focus ability to imaging systems. Thru Holes are ideal for use with TECHSPEC® VZM™ Zoom Imaging Lenses or other imaging lenses. Rack and Pinion Movement with ¼-20 stud can be used with any compatible camera or imaging lens. Rack and Pinion Focusing Mounts for Imaging Systems are offered with either coarse or fine motion.Imaging System Bases, Stainless Steel Posts, and Accessories are also available.