eo_logo
 
Product added to cart

Coarse/Fine Movement, ¼-20, Rack & Pinion

#54-794

×
Stock #54-794 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$771.75
Volume Pricing
Qty 1+ C$771.75 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Rack and Pinion Mount
Note:
¼-20 Stud
Type of Adjustment:
Coarse/Fine Movement

Physical & Mechanical Properties

Dimensions (mm):
Rack and Pinion Block: 50 H x 30 W x 50 L
Travel (mm):
35 (+23/-12) in Y
Travel Per Knob Rotation (mm):
25.5 coarse, 3.2 fine
Load Capacity (kg):
2.00
Type of Movement:
Linear (Y)
Optical Centerline from Post (mm):
51.00

Threading & Mounting

Mounting Post Hole and Thread:
¾" Diameter Post
¼-20 Tapped Hole

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

Rack and Pinion Focusing Mounts for Imaging Systems add additional focus ability to imaging systems. Thru Holes are ideal for use with TECHSPEC® VZM™ Zoom Imaging Lenses or other imaging lenses. Rack and Pinion Movement with ¼-20 stud can be used with any compatible camera or imaging lens. Rack and Pinion Focusing Mounts for Imaging Systems are offered with either coarse or fine motion.Imaging System Bases, Stainless Steel Posts, and Accessories are also available.