eo_logo
 
Product added to cart

Coherent® PowerMax USB PS19 Measurement System 1174261 | 1W Max Power

See More by Coherent®

Coherent® High-Sensitivity Thermopile Sensors

×
Stock #12-412 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,318.00
Qty 1+
C$3,318.00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
19
Model Number:
PS19
Coherent Part Number: 1174261
Type:
Meterless
Type of Sensor:
Thermopile
Length of Cable (m):
2.5
Linearity (%):
±1
Computer Interface:
USB
Calibration Uncertainty (%):
±2
Calibration Wavelength (nm):
514
Long Pulse Joule Mode Range (J):
0.001 - 1
Long Pulse Joule Mode Accuracy (%):
±3
Spectral Compensation Accuracy (%):
±1.5
Cooling Method:
Air
Maximum Incident Power Density (kW/cm2):
0.5
Response Time (s):
2
Power Range:
100µW - 1W
Wavelength Range (nm):
300 - 11000
Wavelength Range (μm):
0.3 - 11
Maximum Incident Energy Density:
50mJ/cm2 (10ns, 1064nm)
Maximum Power (W):
1
Thermally Stabilized:
Yes
Noise Equivalent Power:
5µW

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Broad Spectral Range with High Sensitivity and High Resolution
  • Large Active Area Sensors up to 19mm in Diameter
  • Flat Broadband Output with No Saturation above 1mW/cm2

Coherent® High-Sensitivity Thermopile Sensors are designed to have a broad spectral response to accommodate an array of lasers with different wavelengths. The large active area and high resolution of these thermopile sensors allows for accurate measurements of low-power lasers. A range of models are available to meet specific needs relating to thermal stability, background radiation, and air current effect. Coherent® High-Sensitivity Thermopile Sensors are designed to accurately measure the laser power of small laser diodes, HeNe lasers, and small ion lasers. Unique to this design, these sensors will not saturate when laser power exceeds 1mW/cm2.