eo_logo
 
Product added to cart

Coherent® Beam Position Thermopile Power Sensors 1098320 | 100mW-45W

See More by Coherent®
×
Stock #12-398 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,366.00
Qty 1+
C$2,366.00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
19
Model Number:
LM-45 HTD Coherent Part Number: 1098320
Type of Sensor:
Quad Element Thermopile
Length of Cable (m):
2.5
Linearity (%):
±1
Computer Interface:
DB-25
Calibration Uncertainty (%):
±2
Calibration Wavelength (nm):
10,600
Long Pulse Joule Mode Range (J):
0.5 - 10
Long Pulse Joule Mode Accuracy (%):
±3
Spectral Compensation Accuracy (%):
±1.5
Cooling Method:
Air
Maximum Incident Beam Power (W):
45
Compatible Meters:
Wavelength Range (μm):
0.25 - 10.6

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Thermopile Detector Element for High Power Measurements
  • Measure Beam Position on Detector Surface
  • ISO 17025 Certified

Coherent® Beam Position Sensing Thermopile Power Sensors are all-purpose sensors designed to measure the average power or energy of a wide variety of continuous wave or pulsed lasers. Coherent Beam Position Sensing Thermopile Power Sensors utilize a quadrant thermopile detector disk to sense the position of the laser beam on the detector surface while measuring the laser power. Coherent thermopile sensors can operate across a wide range of input powers, and do not saturate.

Note: The LM-20 is designed for embedded use and must be mounted on a heat sink.