eo_logo
 
Product added to cart

Coherent® High Power Water-Cooled Thermopile Sensor PM6K+ 1402728 | 6kW Max Power

See More by Coherent®
×
Stock #12-408 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,720.00
Qty 1+
C$6,720.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
1402728
Calibration Uncertainty (%):
3
Cooling Method:
Water
Response Time (s):
20 5s if Speed-up is on
Maximum Incident Energy Density:
600mJ/cm2 (10ns, 1064nm)

Physical & Mechanical Properties

Active Area Diameter (mm):
50

Optical Properties

Calibration Wavelength (nm):
1070
Wavelength Range (nm):
250 - 11000
Wavelength Range (μm):
0.25 - 11

Electrical

Power Resolution (W):
1
Power Range:
10W-5kW
Maximum Power (W):
6000
Minimum Power (W):
10

Hardware & Interface Connectivity

Computer Interface:
DB-25

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Water-Cooling Capability to Withstand Laser Powers up to 5kW
  • Spectrally Flat from 0.25 to 11μm
  • Large 50mm Aperture for Accepting a Wide Range of Beam Diameters

Coherent® High Power Water-Cooled Thermopile Sensors are designed to withstand high power lasers up to 5kW. The water-cooling mechanism reduces the heat transferred to the sensor from input lasers to prevent sensor damage when used with the recommended minimum water flowrate. This makes these sensors ideal for use with >100W power industrial CO2 and Nd:YAG lasers that exceed the power handling capability of standard thermopile sensors. Coherent® High Power Water-Cooled Thermopile Sensors cover a broad wavelength spectrum from 190 - 11,000nm, allowing for them to be used in most laser applications. A power resolution of 1W allows for these thermopile sensors to provide exceptional measurement accuracy of high power lasers. Refer to manual included with purchase for fitting and water flow specifications.

Related Products

Frequently Purchased Together