eo_logo
 
Product added to cart

Coherent® OBIS™ LX SF 2278596 | 405nm LX SF 20mW, Fiber-Pigtailed, Single Frequency Laser

See More by Coherent®
Coherent® OBIS™ Fiber-Pigtailed, Single Frequency Laser

Coherent® OBIS™ Fiber-Pigtailed, Single Frequency Laser

×
Stock #26-481 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$12,852.00
Qty 1+
C$12,852.00
Volume Pricing
Request Quote
Get Product Downloads
Core Diameter (μm):
3.5
Spectral Line Width (MHz):
160
Peak-to-Peak Noise:
<0.5%
Spectral Line Width (pm):
0.4
Fiber Numerical Aperture NA (1/e2):
0.05

Product Details

Fiber Cable Type:
3mm Mono-Coil, FC/APC 8° angled
Type of Laser:
Diode
Model Number:
2278596

Optical Properties

Pointing Stability after Warm Up (mrad/°C):
<5
Polarization:
100:1 (minimum)
Spatial Mode:
TEM00
Wavelength (nm):
405.00
Mode Quality, M2:
≤1.1
Color:
Violet

Performance

Output Power (mW):
20
Power Stability (%):
<1
Warm-Up Time (minutes):
<5
Pointing Stability (μrad):
<30
RMS Noise:
≤0.05

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #87-473
Europe: #87-473
Japan: #87-473
Korea: #87-473
China: #87-473
Output Type:
Fiber Pigtailed

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +50

Additional Info

Laser Class - CDRH:
IIIb

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Single Frequency, Collimated, TEM00 Output Beam
  • Long Coherence Length >1 Meter
  • Excellent Signal-to-Noise Ratio
  • Compatible With All OBIS LX/LS Power Supplies, Software, and Accessories

Coherent® Single Frequency OBIS™ LX Laser Systems incorporate Coherent’s SureLock™ volume holographic grating (VHG) stabilized laser diodes to deliver consistent, single frequency performance in the same form factor as all other OBIS LX/LS platforms. Available in 405, 633, and 660nm, these laser systems excel in application spaces requiring very low RMS signal-to-noise of less than 0.05%. An excellent alternative to stabilized HeNe lasers, each laser is stabilized using Coherent’s PowerLocker® volume holographic grating ensuring precise and stable center wavelengths, low temperature dependence, and consistent optical performance. Coherent® Single Frequency OBIS™ LX Laser Systems are ideal for applications such as confocal microscopy, DNA sequencing, flow cytometry, and interferometry and are compatible with all other OBIS LX/LS power supplies, accessories, and software.