eo_logo
 
Product added to cart

Coherent® OBIS™ LX SF 2285213 | 660nm LX SF 25mW, Fiber-Pigtailed, Single Frequency Laser

See More by Coherent®
Coherent® OBIS™ Fiber-Pigtailed, Single Frequency Laser

Coherent® OBIS™ Fiber-Pigtailed, Single Frequency Laser

×
Stock #26-479 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$8,400.00
Qty 1+
C$8,400.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Warm-Up Time (minutes):
<5
Fiber Cable Type:
3mm Mono-Coil, FC/APC 8° angled
Type of Laser:
Diode
Laser Class - CDRH:
IIIb
Model Number:
2285213

Physical & Mechanical Properties

Pointing Stability after Warm Up (mrad/°C):
<5
Core Diameter (μm):
4.5

Optical Properties

Polarization:
100:1 (minimum)
Spatial Mode:
TEM00
Wavelength (nm):
660.00
Mode Quality, M2:
≤1.1
Spectral Line Width (MHz):
300
Color:
Red
Spectral Line Width (pm):
1.5
Fiber Numerical Aperture NA (1/e2):
0.09

Electrical

Output Power (mW):
25
Power Stability (%):
<1
Pointing Stability (μrad):
<30
RMS Noise:
≤0.05
Peak-to-Peak Noise:
<0.5%

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #87-473
Europe: #87-473
Japan: #87-473
Korea: #87-473
China: #87-473
Output Type:
Fiber Pigtailed

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Single Frequency, Collimated, TEM00 Output Beam
  • Long Coherence Length >1 Meter
  • Excellent Signal-to-Noise Ratio
  • Compatible With All OBIS LX/LS Power Supplies, Software, and Accessories

Coherent® Single Frequency OBIS™ LX Laser Systems incorporate Coherent’s SureLock™ volume holographic grating (VHG) stabilized laser diodes to deliver consistent, single frequency performance in the same form factor as all other OBIS LX/LS platforms. Available in 405, 633, and 660nm, these laser systems excel in application spaces requiring very low RMS signal-to-noise of less than 0.05%. An excellent alternative to stabilized HeNe lasers, each laser is stabilized using Coherent’s PowerLocker® volume holographic grating ensuring precise and stable center wavelengths, low temperature dependence, and consistent optical performance. Coherent® Single Frequency OBIS™ LX Laser Systems are ideal for applications such as confocal microscopy, DNA sequencing, flow cytometry, and interferometry and are compatible with all other OBIS LX/LS power supplies, accessories, and software.

Accessories

Title CompareStock Number  Price Buy
3m OBIS Laser-to-Remote Cable #11-504 C$315.00   Request Quote
  • In Stock
    ×
Coherent® OBIS™ LX/LS Laser Box with Power Supply 1228877 #33-351 C$4,193.00   Request Quote
  • In Stock
    ×
Cage OBIS™ Beam Combining Kit #37-330 C$2,058.00   Request Quote
  • Contact Us
    ×
Coherent® OBIS™ 1214874 | DC Power Supply and Power Cord (Non-CDRH) #87-472 C$117.60   Request Quote
  • Contact Us
    ×
Heat Sink for OBIS™ Laser #34-249 C$305.20   Request Quote
  • In Stock
    ×
Coherent® OBIS™ 1214875 | Remote w/ DC Power Supply & Power Cord (CDRH) #87-473 C$833.00   Request Quote
  • In Stock
    ×
Coherent® OBIS™ 1234466 | 6 Laser Scientific Remote w/ Power Supply (CDRH) #87-475 C$3,213.00   Request Quote
  • In Stock
    ×
Coherent® OBIS™ 1193289 | Heat Sink w/ Integrated Cooling Fan #87-474 C$553.00   Request Quote
  • In Stock
    ×