eo_logo
 
Product added to cart

Coherent® EnergyMax 1110856 | 100nJ-200µJ, DB25

See More by Coherent®
Coherent® EnergyMax Laser Energy Sensors

Coherent® EnergyMax Laser Energy Sensors

×
Stock #12-385 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,583.00
Qty 1+
C$2,583.00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
10
Linearity (%):
±3
Calibration Uncertainty (%):
±2
Calibration Wavelength (nm):
1064
Noise Equivalent Energy (μJ):
<10
Maximum Repetition Rate (pps):
10000
Maximum Incident Beam Power (W):
1
Maximum Pulse Width (μs):
1.7
Compatible Meters:
Maximum Incident Energy Density:
50mJ/cm2 (10ns, 1064nm)
Energy Range:
100nJ - 200µJ
Preferred Meter:

Product Details

Model Number:
J-10MT-10KHZ
Coherent Part Number: 1110856

Optical Properties

Wavelength Range (nm):
190 - 2100

Sensor

Type of Sensor:
Pyroelectric

Hardware & Interface Connectivity

Connector:
DB25
Length of Cable (m):
2.5

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • ISO 17025 Certified
  • Embedded Spectral Compensation Characteristics
  • Automatic Temperature Compensation

Coherent® EnergyMax Laser Energy Sensors are designed for a variety of demanding laser measurement applications. These energy sensors, available in meter or meterless USB configurations, incorporate a diffuse coating to minimize specular reflection and feature large active areas. The J-50MB-YAG combines the MaxBlack coating with a diffuser for use with high energy lasers of up to 3J. Coherent® EnergyMax Laser Energy Sensors utilize onboard sensors to automate temperature compensation for improved measurement accuracy.