eo_logo
 
Product added to cart

Coherent® FieldMate Laser Power Meter 1098297

See More by Coherent®

#59-978 (sensor sold separately)

×
Stock #59-978 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,498.00
Qty 1+
C$1,498.00
Volume Pricing
Request Quote
Get Product Downloads
Depth (mm):
46
Display Accuracy (%):
±1
Calibration Uncertainty (%):
±1.0
Analog Output:
0 to 2 V
Power Sampling Rate (Hz):
20

Product Details

Model Number:
1098297
Type:
Power Only

Physical & Mechanical Properties

Length (mm):
193.00
Width (mm):
117.00
Weight (kg):
0.8

Optical Properties

Resolution:
0.1% of Full Scale (10s Scale)

Hardware & Interface Connectivity

Power Supply:
100-240 V AC, 50/60 Hz OR 2 9V alkaline batteries

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +40
Storage Temperature (°C):
-20 to +70

Additional Info


Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

Coherent® Laser Power and Energy Meters are designed to accurately measure and help tune the power or energy of continuous wave and pulsed lasers. The FieldMate, which features an analog needle with a large LCD display, is compatible with thermopile or optical sensors and is an economical solution for measuring laser power when advanced data analysis is not necessary. The FieldMaxII utilizes a large, backlit LCD screen and features a USB interface for computer connectivity. Coherent® Laser Power and Energy Meters feature FieldMaxII-TO, which is compatible with thermopile or optical sensors, while the FieldMaxII-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax is an all-in-one solution for measuring laser power or energy and is ideal for applications requiring advanced data analysis. The LabMax-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax Pro is the most advanced power and energy meter and is compatible with thermopile, optical, and pyroelectric sensors, as well as the PowerMax Pro high speed sensor technology. The LabMax Pro can provide advanced analysis up to 625kHz.