eo_logo
 
Product added to cart

Coherent® OBIS™ FP 1285745 | 594nm LS 40mW Laser, Fiber Pigtail, FC

See More by Coherent®

Coherent® High Performance OBIS™ Fiber-Pigtailed Laser Systems

Coherent® High Performance OBIS™ Fiber-Pigtailed Laser Systems Coherent® OBIS™ FP on Left, Free-Space Version on Right Fiber-Pigtailed Laser System with Protective Cover On Fiber-Pigtailed Laser System with Protective Cover Off +1
×
Stock #12-384 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$14,644.00
Qty 1+
C$14,644.00
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
15 to 40
Output Power (mW):
40
Polarization:
100:1
Power Stability (%):
<2
Spatial Mode:
TEM00
Wavelength (nm):
594.00 ±2
Mode Quality, M2:
≤1.1
Power Supply:
Power Supply Required and Sold Separately:
USA: #87-473
Europe: #87-473
Japan: #87-473
Korea: #87-473
China: #87-473
Warm-Up Time (minutes):
<5
Modulation Frequency (MHz):
Max Digital: 0.05
Modulation Frequency (kHz):
Max Analog: 100
Pointing Stability (μrad):
<5
Output from Fiber:
FC/APC; 8° angled
Fiber Cable Type:
5mm Protective Tubing
RMS Noise:
≤0.25% (20Hz to 20MHz)
Manufacturer:
Coherent®
Output Type:
Fiber-Coupled
Type of Laser:
Diode
Laser Class - CDRH:
IIIb
Color:
Orange
Model Number:
1285745
Fiber Numerical Aperture NA (1/e2):
0.06

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • High Performance OBIS™ LX/LS Lasers with Added Fiber Optic Capability
  • Permanent Fiber Attachment Extends Lifetime with Guaranteed Power
  • Single-Mode Polarization-Maintaining Fiber with an FC/APC Connector Provide High-Quality and Low-Noise Laser Beam Output
  • Coherent® High Performance OBIS™ LX/LS Laser Systems Also Available

Coherent® High Performance OBIS™ LX/LS Fiber-Pigtailed Laser Systems are plug-and-play lasers available in wavelengths from the ultraviolet to the near-infrared with an added fiber attachment. The fiber optic is permanently attached to the laser, providing an extended lifetime of the fiber and guaranteed power consistency. An FC/APC connector terminates the fiber to enable connections to other systems without concern for high noise interference. Coherent® High Performance OBIS™ LX/LS Fiber-Pigtailed Laser Systems produce high-quality, low-noise laser beams and also allow for hands-free operation. These fiber-pigtailed lasers are used in confocal microscopy, DNA sequencing, polymerase chain reaction (PCR) diagnostic instruments, flow cytometry, medical imaging, and instrumentation applications.