eo_logo
 
Product added to cart

Color Corrected F-Theta Lens, 163mm, 1030nm

×
Stock #26-809 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$7,490.00
Volume Pricing
Qty 1+ C$7,490.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Col
Note:
14mm (max input aperture diameter)
Manufacturer:
Edmund Optics®

Physical & Mechanical Properties

Maximum Diameter (mm):
118.0 +0/-0.2
Weight (g):
1970
X/Y Mirror Angle (°):
±7.1
Flange Distance (mm):
260 @ 1030nm
Input Beam Diameter, 1/e2 (mm):
14
Maximum Length (mm):
89

Optical Properties

Focal Length FL (mm):
163.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Scan Angle (°):
20
Scan Field (mm):
80x80
Telecentricity (°):
F-Theta Only: 6.7
Transmission (%):
>95
Working Distance (mm):
185.00 @ 1030nm (with cover glass)
Wavelength Range (nm):
1000 - 1060
Scan Field Diameter (mm):
113
Focus Size Diameter, 1/e2 (μm):
22

Threading & Mounting

Mounting Threads:
M79x1.0

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Broad Spectral Laser Scanning Applications
  • Diffraction Limited Across the Scan Field with Low Wavefront Error
  • Long Working Distance and Large Scan Area

Color Corrected F-Theta Lenses are designed for use with material processing lasers that typically have relatively large chromatic bandwidths. Similar to an achromatic lens, these F-theta lenses ensure that each wavelength across a given broadband range is focused on the same focal plane and maintains the same scanning geometry, as opposed to a standard monochromatic F-theta lens. When used with galvanometersbeam expanders, and laser sources, these lenses provide flat fields at the image plane of scanning systems. Color Corrected F-Theta Lenses are ideal for a range of material processing and medical applications such as laser cutting, welding, drilling, confocal microscopy, and ophthalmology.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;