eo_logo
 
Product added to cart

Colored Glass Bandpass Filter Kit 25.4mm Diameter, Complete

See More by Hoya
×
Stock #88-315 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,127.84
Qty 1+
C$1,127.84
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Filters Included :
All 18 Bandpass Glass Types
Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
25.40
Diameter (inches):
1.00
Dimensional Tolerance (mm):
Schott: +/-0.38, Hoya:+0/-0.25

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Colored Glass
Coating:
Uncoated
Color:
Multiple Colors
Surface Quality:
80-50

Regulatory Compliance

Reach 181:
RoHS 2015:
Certificate of Conformance:

Product Details

  • UV, VIS, IR Ranges
  • Circular and Square Sizes Available

Hoya Colored Glass Bandpass Filters have broad spectral bandwidths in the ultraviolet, visible, or infrared spectrums. An optical bandpass filter has a transmission band surrounded by two blocking bands that allow only a portion of the spectrum to pass. The nearly black filters absorb visible radiation. Hoya Colored Glass Bandpass Filters are optimized for ultraviolet or infrared detection applications. UV filters are often used to selectively transmit the 254nm and 365nm mercury lines. IR filters are often used in night vision and IR sensing systems. 

Bandpass Filter Kits: 8 filter set available. Contains U-330, U-340, BG-3, BG-18, BG-38, B-390, VG-9, and RT-830 glass types. 

BG-38, U-340, RT-830, U-330, and U-360 available in a Pre-Loaded filter wheel.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact kits@edmundoptics.com.

Filter Simulation Software

Click here to download HOYA’s colored glass filter simulation software which can be used to calculate the internal transmittance and external transmission of each HOYA glass type. The software can simulate the performance of individual filters with user specified thickness.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Colored Glass Bandpass Filter Kit 25.4mm Diameter, Complete #88-315 C$1,127.84   Request Quote
  • Contact Us
    ×
Colored Glass Bandpass Filter Kit 25.4mm Diameter #55-744 C$494.17   Request Quote
  • In Stock
    ×

Frequently Purchased Together