eo_logo
 
Product added to cart

Componon f/2.8, 35mm Focal Length

×
Stock #63-050 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,610.00
Qty 1+
C$1,610.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Maximum Diameter (mm):
47.00

Optical Properties

Maximum Image Circle (mm):
30.00
Focal Length FL (mm):
35.00
Aperture (f/#):
f/2.8
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
30mm (Image Circle)

Threading & Mounting

Mount:
Adapter Required

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Up to 108mm Image Circle for Line Scan or Area Scan Sensors
  • C-Mount, F-Mount, T2-Mount, Pentax-Mount, or V-Mount
  • Rugged Designs for Short Working Distances and Macro Imaging
  • 28mm to 120mm Focal Length

The Schneider Optics line of Macro Imaging Lenses is ideal for a wide range of machine vision and macro imaging applications. The ability to produce image circles ranging from 30 to 108mm allows these lenses to integrate easily with larger array sizes and high-resolution line scan sensors. Optically designed for shorter working distances, the macro lenses have the ability to produce better contrast at desired resolutions than other lenses with similar specifications. Additionally, each lens is designed to be reversible in order to increase its usable range of magnification while maintaining the highest levels of image quality.

Each lens system consists of 3 main components. First, a lens of desired focal length to meet the specific application is needed. Second, one of three different helical focusing mounts, which allows for fine focusing adjustment of the system needs to be chosen based on sensor size. Next, there are a variety of extension tubes that allow the proper image and object distance to be obtained. The extension tube selection depends on the selected helical focusing mount as well as the desired length. Extension tubes can be combined for custom lengths. Additionally, a specific camera mounting option may be required in order to correctly connect to the desired camera.

The lens options are all fitted with a special V-mount on both sides of the lens that allows adaptation to all 3 sets of focus tubes.

The UniFoc-12 and extension tubes for the Unifoc 12 focusing tube offer this same V-mount. Using these components, the UniFoc-12 system will need to be adapted to the camera with one of the lens adapters listed below.

The UniFoc-58 and UniFoc-76 are threaded focus tubes and require an adapter to mount a V-mount lens. The UniFoc-58 offers an M42x0.75 thread, while the UniFoc-76 offers an M58x0.75 thread. The UniFoc-76 can be used with an adapter for M72x0.75 threads, and increase the tube diameter for large sensors to avoid vignetting. With this adapter, the M72 extension tubes must be used.

Note: Please contact our Applications Engineering Department if you wish to discuss extension tube lengths and working distance requirements for these lenses

Technical Information

 
Amount Required Description Stock No.
1 Componon f/2.8, 28mm Focal Length #63-049
Componon f/2.8, 35mm Focal Length #63-050
Componon f/2.8, 50mm Focal Length #63-051
Componon f/4.0, 80mm Focal Length #63-052
Componon f/5.6, 100mm Focal Length #63-053
Apo-Componon f/2.8, 40mm Focal Length #63-054
Apo-Componon f/4.0, 45mm Focal Length #63-055
Apo-Componon f/4.0, 60mm Focal Length #63-056
Apo-Componon f/4.5, 90mm Focal Length #63-057
1 UniFoc-12 for sensors smaller than 30mm, V-Mount #63-436
UniFoc-58 for sensors b/w 30mm and 43.3mm, M42 #63-059
UniFoc-76 for sensors larger than 43.3mm, M58 #63-060
1 (Possibly Required) Extension Tubes for UniFoc-12: V-mount
8mm Extension Tube #63-061
10mm Extension Tube #63-062
25mm Extension Tube #63-063
Extension Tubes for UniFoc-58: M42 x 0.75 Mount
10mm Extention Tube #63-064
25mm Extention Tube #63-065
Extension Tubes for UniFoc-76: M58 Mount
10mm Extension Tube #63-066
25mm Extension Tube #63-067
M58 to M72 Adapter #63-437
M72 10 Extension Tube #63-438
M72 25 Extension Tube #63-439
1 (Optional for Unifoc-58 and Unifoc-76) V Mount to C-mount Camera Mount #63-068
V Mount to T2 Camera Mount (M42 x 0.75) #63-069
V Mount to Pentax Camera Mount (M42 x 1.0) #63-070
V Mount to Leica Adapter (M39 x 26 TPI) #63-071
V Mount to Nikon F-Mount Camera Mount #63-072

Accessories

Title CompareStock Number  Price Buy
Unifoc-58 Focusing Tube for Sensors b/w 30mm and 43.3mm, M42 #63-059 C$1,078.00   Request Quote
  • Contact Us
    ×
Unifoc 12 Focusing Tube for Sensors Smaller than 30mm, V-Mount #63-436 C$987.00   Request Quote
  • Contact Us
    ×
Unifoc-76 Focusing Tube for Sensors Larger than 43.3mm, M58 #63-060 C$1,078.00   Request Quote
  • Contact Us
    ×
V-Mount 8mm Extension Tube for Unifoc-12 #63-061 C$156.80   Request Quote
  • Contact Us
    ×
V-Mount 10mm Extension Tube for Unifoc-12 #63-062 C$156.80   Request Quote
  • Contact Us
    ×
V-Mount 25mm Extension Tube for Unifoc-12 #63-063 C$170.80   Request Quote
  • Contact Us
    ×
V-Mount 75mm Extension Tube for Unifoc-12 #65-881 C$193.20   Request Quote
  • Contact Us
    ×
M42 10mm Length Extension Tube for Unifoc-58 #63-064 C$156.80   Request Quote
  • Contact Us
    ×
M42 25mm Length Extension Tube for Unifoc-58 #63-065 C$207.20   Request Quote
  • Contact Us
    ×
M58 10mm Length Extension Tube for Unifoc-76 #63-066 C$207.20   Request Quote
  • Contact Us
    ×
M58 25mm Length Extension Tube for Unifoc-76 #63-067 C$207.20   Request Quote
  • Contact Us
    ×
V-Mount to C-Mount Camera Mount #63-068 C$207.20   Request Quote
  • Contact Us
    ×
V-Mount to M42 x 0.75 (T2) Camera Mount #63-069 C$156.80   Request Quote
  • Contact Us
    ×
V-Mount to M42 x 1.0 (Pentax) Camera Mount #63-070 C$156.80   Request Quote
  • Contact Us
    ×
V-Mount to M39 x 26 TPI (Leica) Adapter #63-071 C$207.20   Request Quote
  • Contact Us
    ×
V-Mount to Nikon F-Mount Camera Mount #63-072 C$485.80   Request Quote
  • Contact Us
    ×
M58 to M72 Adapter #63-437 C$170.80   Request Quote
  • Contact Us
    ×
M72 10mm Extension Tube #63-438 C$207.20   Request Quote
  • Contact Us
    ×
M72 25mm Extension Tube #63-439 C$207.20   Request Quote
  • Contact Us
    ×

Frequently Purchased Together

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Wavelength and f#

This demonstration exemplifies why wavelength and f/# can drastically affect the performance of imaging systems and should not be overlooked.

View Now

Working Distance and Focal Length Basics

Working distance and focal length are two of the most fundamental parameters of any imaging system. Learn more in this hands-on video demo.

View Now

Understanding Focal Length and Field of View

Learn how to understand focal length and field of view for imaging lenses through calculations, working distance, and examples at Edmund Optics.

View Now

Lens Performance Curves

Are you trying to measure the performance of your lens? Although this can be a difficult task, there are curves that can help. Read more at Edmund Optics.

View Now

Introduction to Modulation Transfer Function

Want to know more about the Modular Transfer Function? Learn about the components, understanding, importance, and characterization of MTF at Edmund Optics.

View Now

Comparison of Optical Aberrations

Trying to understand optical aberrations? Check out how to identify aberrations and view examples at Edmund Optics.

View Now

Aberrational Balancing of MTF in Lens Design

Do you have multiple projects that involve the use of a lens? Find out about different lenses that can be adapted for multiple purposes at Edmund Optics.

View Now

Basic Lens Selection

Types of Machine Vision Lenses

Fixed focal length, zoom, and macro lenses are all variable magnification lenses. Learn more at Edmund Optics.

View Now

Lens Spacers, Shims, and Focal Length Extenders

Want to learn how to extend a lens beyond its limits in an application? Learn more about spacers, shims, and focal length extenders at Edmund Optics.

View Now

MTF Curves and Lens Performance

Explore the differences in the performance of imaging lenses by directly comparing the associated modulation transfer function (MTF) curves.

View Now

The Anatomy of a Lens

Become familiarized with the key components of an imaging lens assembly and how they function.

View Now

The Modulation Transfer Function (MTF)

MTF curves allow you to compare the performance of multiple lenses at the same time. To find out how MTF curves are beneficial, read more at Edmund Optics.

View Now

Basic Lens Selection

To decide what imaging lens is right for a system, it is important to know the parameters of the imaging system used. Learn more at Edmund Optics.

View Now

How to Choose a Fixed Magnification Lens

Fixed magnification lenses typically function properly at a single working distance and are specified by their magnification. Learn more at Edmund Optics.

View Now

Advanced Lens Selection

The modulation transfer function of a lens varies depending on working distance, sensor size, f/#, and wavelength. Learn more at Edmund Optics.

View Now

The Impact of Distortion

Nick Sischka explains distortion in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

View Now

Edmund Optics Imaging Lab 3.8: Sneak Peek at Future Modules

Learn how to specify imaging system components.

View Now

Best Practice #1 Bigger is Better

Join Greg Hollows, Director of the Imaging Business Unit and EO's Imaging Expert, as he reviews some Best Practice to consider when designing an imaging system.

View Now

Best Practice #2 Don't Believe Your Eyes

Join Greg Hollows, Director of the Imaging Business Unit and EO's Imaging Expert, as he reviews some Best Practice to consider when designing an imaging system.

View Now

Best Practice #3 Don't Get Too Close

Join Greg Hollows, Director of the Imaging Business Unit and EO's Imaging Expert, as he reviews some Best Practice to consider when designing an imaging system.

View Now

Best Practice #7 No Universal Solution

Join Greg Hollows, Director of the Imaging Business Unit and EO's Imaging Expert, as he reviews some best practices to consider when designing an imaging system.

View Now

Best Practice #9 Be A Control Freak

Join Greg Hollows, Director of the Imaging Business Unit and EO's Imaging Expert, as he reviews some best practices to consider when designing an imaging system.

View Now

Best Practice #10 Be The Squeaky Wheel

Join Greg Hollows, Director of the Imaging Business Unit and EO's Imaging Expert, as he reviews some best practices to consider when designing an imaging system.

View Now

Best Practice #11 Make A List

Join Greg Hollows, Director of the Imaging Business Unit and EO’s Imaging Expert, as he reviews some best practices to consider when designing an imaging system.

View Now

Calculating Lens Resolution with Precision

Deciphering Lens Specifications and Choosing the Proper Lens

A Closer Look at Resolution Testing

I’ve been using the thin lens approximation to calculate the minimum object distance and field of view of an imaging lens and camera I have, is there a simple formula for estimating these parameters?

How do I know what lens mount is best to use for my imaging or vision system?

What are M12 (S-Mount) lenses?

M12 or S-Mount lenses are a type of compact imaging lens used in space-constrained applications.

View Now

What is an MVO Double Gauss imaging lens?

What are fixed focal length lenses?

Fixed focal length lenses are entocentric imaging lenses used in machine vision.

View Now

What different types of fixed focal length lenses does Edmund Optics offer?

Edmund Optics designs and manufacturers many types of imaging lenses.

View Now

What different types of fixed focal length lenses does Edmund Optics offer?

Imaging lenses feature a wide variety of lens mounts, all of which offer different benefits.

View Now

Angular Field of View (AFOV)

Aperture (f/#)

Aperture Stop

Entrance Pupil

Exit Pupil

Field

Field Efficiency

Fixed Focal Length Lens

F-Mount

Image Circle

Line Pair (lp)

Vignetting

Working Distance (WD)

Working f/#

Zoom

Imaging System Parameter Calculator

Imaging Lens Selector

Sensors and Lenses

Imaging lenses and sensors must be paired together with special attention.

View Now

Imaging Fundamentals

Want to understand the basic concepts of imaging? Learn more about essential terms and how they incorporate in the imaging industry at Edmund Optics.

View Now

Contrast

Is the definition on your image not clear? Go back to the basics and learn more about the contrast of an image and its importance at Edmund Optics.

View Now

Depth of Field and Depth of Focus

Are you getting depth of field and depth of focus confused? Discover the differences and how to distinguish the two from one another at Edmund Optics.

View Now

Lens Mounts

There are numerous mount types for connecting an imaging lens to a camera. Depending on the application, some mounts are more useful than others.

View Now

Distortion

Distortion is an individual aberration that misplaces information but can be calculated or mapped out of an image. Learn more about distortion at Edmund Optics.

View Now

System Throughput, f/#, and Numerical Aperture

When it comes to your lens, the f/# is one of the most important settings because it controls multiple parameters. Find out what the f/# controls at Edmund Optics.

View Now

Machine Vision Filter Technology

While working with machine vision, there are different types of filters that can be used to alter the image. Find out about the different types at Edmund Optics.

View Now

From Lens to Sensor: Limitations on Collecting Information

Trying to understand how much information you can obtain from a lens and sensor? Learn more about the limitations of collecting data at Edmund Optics.

View Now

Object Space Resolution

Are you new to imaging and want to learn more about lens magnification? Learn more about lens magnification and other key imaging concepts at Edmund Optics.

View Now

Relative Illumination, Roll-Off, and Vignetting

In order to understand vignetting, it is important to understand sensor sizes, formats, and roll-off and relative illumination. Find out more at Edmund Optics.

View Now

Wavelength Effects on Performance

Wavelengths can be both valuable or hazardous when trying to obtain information from an imaging system. Learn more about fixing wavelength issues at Edmund Optics.

View Now

LIGHT TALK - EPISODE 2: Increasing Imaging Sensor Sizes with Katie Schwertz

Join our discussion about increasing imaging sensor sizes and what that means for optical designers in the second episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 5: Ruggedized Imaging Lenses with Cory Boone and Ben Weaver

The expansion of automation has made the ruggedization of imaging lenses from shocks, vibrations, and temperature swings more important than ever before.

View Now

Ruggedized Imaging Systems – TRENDING IN OPTICS: EPISODE 9

A new generation of harsh environment lenses has been developed to support the spread of automation and protect their imaging systems.

View Now

Manipulating Wavebands: Color & Filters

Nick Sischka explains why color consideration and illumination are so important for machine vision in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

View Now

Liquid Lens M12 Imaging Lenses

TECHSPEC® Liquid Lens M12 Imaging Lenses from Edmund Optics combine a high-resolution with the electronic auto-focus of an integrated liquid lens

View Now

Liquid Lens Cx Series Fixed Focal Length Lenses

TECHSPEC® Liquid Lens Cx Series Fixed Focal Length Lenses from Edmund Optics offer both high resolution and fast electronic focus.

View Now

Why Should I Use a Lens Designed Specifically for SWIR Wavelengths?

Short wave infrared (SWIR) imaging applications require specialized imaging optics, as lenses designed for visible use are not optimized for SWIR wavelengths

View Now

How an Edmund Optics Imaging Lens is Made

Imaging lens assemblies are vital components for a wide range of cutting edge applications including machine vision, biomedical instruments, factory automation, and robotics.

View Now

Imaging Innovation Summit Keynote

Master the mindset needed for building an imaging system from asking the right questions to properly combining imaging technologies.

View Now

Edmund Optics Imaging Lab Module 1: Imaging Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging: Telecentric Lenses versus Hypercentric Lenses

Join EO's Nick Sischka, Director of Imaging, as he inspects pipes for various defects using the TECHSPEC Telecentric Lens versus the TECHSPEC Hypercentric Lens.

View Now

Best Practice #4 Light Up Your Life

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system

View Now

Lens Selection Guide, Part 2

The makings of a successful imaging lens, Part Three: Testing and metrology, ensuring you get what you asked for

The makings of a successful imaging lens, Part Two: Performance-based specifications and their design considerations

The makings of a successful imaging lens, Part One: Application and specification development

Vision & Sensors Lens Selection Guide, Part 1

What is the difference between Primary Magnification and System Magnification?

I need a video lens for my camera - but where do I start?

What is the difference between depth of field and depth of focus?

Which type of colored filter is best for my imaging application?

Back Flange Distance

Depth of Field (DOF)

Depth of Focus

Distortion

Distortion, Non-Monotonic

Field Curvature

Focal Length Extender

Horizontal Resolution

Hyperfocal Distance

Primary Magnification (PMAG)

Relative Illumination (RI)

S-Mount

Sliding Focusing Mechanism

T-Mount

Best Practices for Better Imaging

Do you use imaging systems constantly in your professional field? Learn top tips for improving your imaging system and practices at Edmund Optics.

View Now

Aberrations

Need help understanding aberration theory? Learn about a few fundamental concepts to help clarify your understanding at Edmund Optics.

View Now

The Airy Disk and Diffraction Limit

The diffraction pattern caused when light passes through an aperture is called the Airy Disk. Find out how the Airy Disk can impact your image at Edmund Optics.

View Now

What is Imaging?

In imaging, light rays are mapped from an object onto an imaging sensor by an imaging lens, to reproduce the characteristics and likeness of the object for the purposes of inspection, sorting, or analysis.

View Now

What is SWIR?

Have a question about short-wave infrared (SWIR)? Find definitions, application uses, and examples at Edmund Optics.

View Now

Resolution and MTF Testing

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

LIGHT TALK - EPISODE 1: Machine Vision Trends with Nick Sischka

Join our discussion around machine vision trends including such as increasing resolution and new sensors in the first episode of our LIGHT TALKS series.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

Lens Types, Resolution, and Sensor Coverage

No imaging lens is the ideal choice for every type of imaging sensor, as multiple tradeoffs must be weighed and prioritized for every application.

View Now

Axial and Lateral Chromatic Aberration

Chromatic aberrations impact the performance of imaging systems in many different ways, as exemplified in this hands-on demonstration.

View Now

Edmund Optics Imaging Lab 1.1: Field of View

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.2: Working Distance

Edmund Optics Imaging Lab 1.5: Sensor Size

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.2: The W of Illumination Geometry

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.3: Directional Illumination

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.4: Directional Illumination of Ring Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.5: Backlights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.6: Dome Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.7: Line Lights

Learn how to specify imaging system components.

View Now

Best Practice #5 Color Matters

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system.

View Now

Best Practice #6 There Can Be Only One

Join Nick Sischka, Director of Imaging, as he reviews some best practices to consider when designing an imaging system.

View Now

Next generation image sensors: Are suppliers ready to meet growing customer expectations?

If I want to design with your lenses and lens assemblies, how do I get the information that I need?

Contrast

Spatial Frequency

Resolution and Contrast Comparison

Learn how Edmund Optics maintains optical performance across the entire image plane through this resolution and contrast comparison using our C Series FFL lens.

View Now

Edmund Optics Imaging Lab 1.4: Depth of Field

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.7: Contrast In Depth

Learn how to specify imaging system components.

View Now

Diffraction Limit

Modulation Transfer Function (MTF)

Nyquist Limit

Parfocality

Resolution

Resolving Power

Resolution

Do you want to understand how a lens works? To do so, you must learn key terms for how the lens functions, including resolution. Find out more at Edmund Optics.

View Now

Edmund Optics Imaging Lab 1.3: Resolution

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.6: Resolution In Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.8: Depth of Field in Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 2: Gauging and Measurement Accuracy Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.1: Distortion

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.2: Telecentricity

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3: Illumination Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3.1: Introduction to Illumination Concepts

Learn how to specify imaging system components.

View Now

How I do select the correct testing target for my electronic imaging system (camera & lens)?

C-Mount

Field of View (FOV)

Magnification

Numerical Aperture (NA)

2011 Telecentric Bell Choir

The Future Depends on Optics®

View Now

What is an "in-line" video system?

Edmund Optics Imaging Comparison: Why Optics Matter

The success of your machine vision application depends on the quality of your optical components.

View Now

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now