eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Compression Springs (2pk)

#86-838

×
Stock #86-838 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$7.70 C$15.40
Qty 1+
C$7.70 C$15.40
Volume Pricing
Request Quote
Get Product Downloads

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

TECHSPEC® Cage System Linear Translation Assemblies are used to add linear translation to a TECHSPEC Optical Cage System setup. The built-in translation assembly enables coarse positioning along the cage rods. Once fixed to the cage rods, fine translation can be done using a micrometer drive. By adding additional springs and replacing the 3mm x 50mm rods (#85-470) with two 3mm x 75mm (#86-847, sold separately), the ½" standard travel can be extended to 1". TECHSPEC Cage System Linear Translation Assemblies are available in two options: simple translation utilizes 6mm rods and standard plates, while ball bearing translation utilizes ball bearing slides for low-friction translation.

Note: Micrometer/drive mechanism and 6mm Support Rods sold separately.

Technical Information

Components for Simple Translation Assembly
Description Quantity Feature Stock No.
Micrometer Mount Kit 1 Required Micrometer Holder #85-618
Protective Steel Plate
#86-838 Compression Springs (2pk)
25mm Standard Cage Plate, M6 2 Required* One plate is used for travel and second plate is fixed #85-632
30mm Standard Cage Plate, M6 #85-630
25mm Standard Cage Plate, ¼-20 #85-633
30mm Standard Cage Plate, ¼-20 #85-631
Micrometer or Actuator 1 Required Choose based on type, travel, and graduation Customer Selected
Shaft Collar (2pk) 1 Optional Can be used instead of a fixed plate #86-845
Compression Springs (2pk) 1 Optional Used to extend travel range to 1" #86-838

*Note: Only 1 required if Shaft Collars are used.

Components for Ball Bearing Translation Assembly
Description Quantity Feature Stock No.
Translation Assembly Kit 1 Required #85-618 Micrometer Mount Kit #86-847
#85-620 Travel Bearing Plate
#85-619 Fixed Bearing Plate
#85-686 Linear Bearing Bushings (2pk)
#85-471 3mm Dia x 75mm Length Rod (x2)
Micrometer or Actuator 1 Required Choose based on type, travel, and graduation Customer Selected
Compression Springs (2pk) 1 Optional Used to extend travel range to 1" #86-838

Compatible Micrometers
Type Travel Graduation Stock No.
Micrometer Drive 0.5" 0.001" #58-660
Micrometer Drive 25mm 0.01mm #58-663