eo_logo
 
Product added to cart

Concentric Square Target On White Ivory Soda Lime Glass

#58-773

×
Stock #58-773 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,030.40
Qty 1-4
C$1,030.40
Qty 5+
C$979.02
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Vacuum Deposited Chromium Oxide (specular reflectivity <5% @ 550nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Ivory Soda Lime Glass
Pattern Size (mm):
1, 2, 3, 4, 5, 10, 15, 20, 30, 40, 50
Dimensions (mm):
76.2 x 76.2
Surface Quality:
40-20
Thickness (mm):
3.17
Line Width Tolerance (mm):
±0.002
Surface Flatness (P-V):
0.1mm

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • For Calibration of Measurement Software
  • NIST Traceable Certificate of Accuracy Included
  • 1mm to 50mm Squares

Concentric Square Targets provide an accurate means of calibrating measurement software for image processing. The squares vary in dimensions to accommodate different fields of view. The square targets are NIST Traceable Certificate of Accuracy included. Concentric Square Targets are offered in 1 to 50mm pattern sizes. Included in the packaging is a serialized NIST Traceable Certificate of Accuracy per MIL-STD-45662A.