eo_logo
 
Product added to cart

Condensed Light Compact Spot Light HLV3-14BL

See More by CCS
×
Stock #21-851 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$525.00
Qty 1+
C$525.00
Volume Pricing
Request Quote
Get Product Downloads
Maximum Input Current:
275mA

Product Details

Model Number:
HLV3-14BL
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Spot Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
14 x 28 x 20 (W x D x H), Tip diameter 8 mm
Weight (g):
18
Active Area (mm):
7

Optical Properties

Color:
Blue
Wavelength (nm):
465.00

Performance

Power Consumption (W):
0.9

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Ideal for Alignment and Measurement Applications
  • L-Type and Cylindrical Housing Options
  • Available with 8mm or 12mm Tip

CCS LED Spot Light Illuminators provide high intensity output and uniform spot lighting in a lightweight and compact housing. Available in two configurations, the L-Type orients the LED at a right angle to save horizontal space in compact applications while the cylindrical type provides a higher output intensity in a longer overall housing. Both housing options are available with red, white, blue, green, and IR outputs. CCS LED Spot Light Illuminators are ideal for alignment of LCD’s or circuit boards (PCB’s), dimension measurement applications, or as a light source for spot illumination. 8mm diameter tip configurations integrate directly with TECHSPEC® CompactTL™ Telecentric Lenses.