eo_logo
 
Product added to cart

Controller Cable FCB-1

See More by CCS
×
Stock #20-172 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$39.20
Qty 1+
C$39.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
FCB-1
Manufacturer:
CCS

Physical & Mechanical Properties

Length (m):
1

Hardware & Interface Connectivity

Connector:
SM

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Thin, Compact, and Lightweight Housing
  • Available in Multiple LED Colors
  • Wide Range of Sizes Including Square and Rectangular Shapes

CCS Flat Dome Lights are ideal for achieving illumination similar to Coaxial or Dome Lights in a lighter, more compact unit. While standard dome lights are good for creating a diffuse lighting environment that minimizes specular reflection, their mechanical size and imaging aperture through a small hole on top limit their use in compact applications. These flat dome lights provide the same diffuse illumination environments as a standard dome light but in a 10mm thick, flat housing with a large imaging area, greatly increasing the options for working distance, depth of focus, and field of view. CCS Flat Dome Lights can also be used at long working distances to recreate the illumination environment of a coaxial light, which is used to reduce shadowing and has minimal glare. This flexibility makes these flat dome lights suitable for a wide range of industrial and imaging applications, particularly when imaging textured, shiny, or uneven surfaces.

Technical Information

Accessories

Title   Number of Channels   Connector  CompareStock Number  Price Buy
24V Power Supply with Tinned Leads - - #73-491 New C$190.40   Request Quote
  • In Stock
    ×
Basic Digital Controller, 12V, 1 Channel 1 - #19-968 C$777.00   Request Quote
  • In Stock
    ×
Basic Digital Controller, 24V, 2 Channels 2 - #19-969 C$1,015.00   Request Quote
  • In Stock
    ×
Advanced Digital Controller, 24V, 3 Channels 3 - #19-970 C$1,351.00   Request Quote
  • In Stock
    ×
SM Controller Cable, 5m - SM #19-971 C$63.00   Request Quote
  • In Stock
    ×
Controller Cable FCB-5-FL, Flying Leads - Flying Leads #20-171 C$63.00   Request Quote
  • Contact Us
    ×
Controller Cable FCB-1 - SM #20-172 C$39.20   Request Quote
  • In Stock
    ×
Controller Cable FCB-1-FL, Flying Leads - Flying Leads #20-175 C$39.20   Request Quote
  • In Stock
    ×

Frequently Purchased Together