eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

CW Series to LUCID Triton™ C-Mount Adapter with O-Ring

#23-669 CW Series to LUCID Triton™ C-Mount Adapter with O-Ring

#23-669 CW Series to LUCID Triton™ C-Mount Adapter with O-Ring

#23-669 CW Series to LUCID Triton™ C-Mount Adapter with O-Ring
×
Stock #23-669 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$63.00
Qty 1+
C$63.00
Volume Pricing
Request Quote
Get Product Downloads
Inner Diameter (mm):
27.50
Total Length (mm):
8.30
Outer Diameter (mm):
38.00
Mounting Threads:
Male to Female
Type:
Thread Adapter
Clear Aperture CA (mm):
24.75
Construction:
Black Anodized Aluminum (6061-T6)
Extension Length (mm):
6.00
Thread Type:
C-Mount to T-Mount
Environmental Rating:
IPX7 and IPX9K

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 2/3", C-Mount Lens
  • Waterproof (Cw) Versions of C Series Fixed Focal Length Lenses
  • Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
  • Designed to Eliminate the Need for a Protective Lens Cover

TECHSPEC® Cw Series Fixed Focal Length Lenses are waterproof versions of our TECHSPEC® C Series Fixed Focal Length Lenses. Designed to meet IEC Ingress Protection Codes IPX7 and IPX9K, these lenses withstand exposure to water up to 1 meter depth for 30 minutes and operate in close-range high pressure, high temperature water spray downs with the exception of all 3.5 and 4.5mm options which are IPX7. These lenses include a hydrophobic coated window to prevent water droplets from settling on the lens' surface. To prevent moisture from entering the housing, the lenses are sealed with multiple O-rings. TECHSPEC® Cw Series Fixed Focal Length Lenses are designed for up to 5 MegaPixel, 2/3" sensors and are ideal for applications including food, pharma, automotive, and security. These lenses won the Bronze-Level 2021 Vision Systems Design Innovators Award.

Edmund Optics has created a family of high performance optical designs (the C Series family) and developed 6 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the C Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • C Series: Features locking cam focus and iris adjustment and is the most adjustable version of these optical designs; they are the typical high quality machine vision lenses. Also available with a VIS-NIR Broadband Anti-Reflection (BBAR) Coating.
  • Ci Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • Cr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.
  • Cx Series: Modular, flexible mechanics allows lenses to be taken apart for easy integration of accessories such as liquid lenses, apertures, and more.
  • Liquid Lens Cx Series: Designed with an integrated liquid lens for quick autofocus.
  • Cw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 and IPX9K.
16mm Cw Series Fixed Focal Length Lens
16mm Cw Series Fixed Focal Length Lens
25mm Cw Series Fixed Focal Length Lens
25mm Cw Series Fixed Focal Length Lens
35mm Cw Series Fixed Focal Length Lens
35mm Cw Series Fixed Focal Length Lens