eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Daisy Chain Board

Stainless Steel Motorized Linear Stages

Stainless Steel Motorized Linear Stages

×
Stock #72-722 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$413.00
Qty 1+
C$413.00
Volume Pricing
Request Quote
Product Downloads

Specifications


Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Precision, Monobloc Designs
  • Integrated Motor and Controller
  • Compatible with TECHSPEC Manual Stages

TECHSPEC Stainless Steel Motorized Linear Stages are a high-precision motion control solution for automated system alignment. The monobloc stainless steel design features ball bearing guides cut directly into the stage chassis, ensuring higher stiffness, straightness, and parallelism than typical stage assemblies. These motorized stages utilize the same mounting hole patterns as TECHSPEC Manual Stages and Slides, allowing for the creation of combined manual and motorized optical systems, depending on the application's needs; this versatility is unique to Edmund Optics. TECHSPEC Stainless Steel Motorized Linear Stages are easily programmable and daisy chain compatible, ensuring fast setup of multi-axis automated systems. The stages deliver high precision for demanding photonics applications.

Accessories

Title CompareStock Number  Price Buy
Cable -IX TYPE A-openstrands, Yellow, 2m #72-716 New C$63.00   Request Quote
  • In Stock
    ×
Connecting Cable IX-RJ45 for BX-CI Stages 1m #72-717 New C$77.00   Request Quote
  • In Stock
    ×
Connecting Cable RJ45 FTDI-USB (incl. RS485-USB-Converter) 1.7m #72-718 New C$147.00   Request Quote
  • In Stock
    ×
Cable -IX Type A AWG28 CAT6A PVC 2m #72-719 New C$77.00   Request Quote
  • In Stock
    ×
Power Supply 24V, 2A #72-720 New C$105.00   Request Quote
  • In Stock
    ×
Power Supply 24V, 4A #72-721 New C$105.00   Request Quote
  • In Stock
    ×
Daisy Chain Board #72-722 New C$413.00   Request Quote
  • Contact Us
    ×
50mm Stage Breadboard Mounting Plate #72-723 New C$119.00   Request Quote
  • In Stock
    ×
80mm Stage Breadboard Mounting Plate #72-724 New C$147.00   Request Quote
  • In Stock
    ×

Related Products