eo_logo
 
Product added to cart

Diffuse reflectance phantom Brain 25 x 25 x 10 mm

×
Stock #71-277 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$735.00
Qty 1+
C$735.00
Volume Pricing
Request Quote
Get Product Downloads
Type:
Brain
Dimensions (mm):
25 x 25 x 10
Reduced Scattering Coefficient, µₛ':
12
Absorption Coefficient, µₐ:
0.2

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Mimic Muscle, Brain, or Adipose Tissue
  • Available in 25 x 25 mm and 50 x 50 mm Sizes
  • Ideal for a Range of Life Science Applications

Diffuse Reflectance Phantoms are solid samples that mimic the optical properties of biological tissues for testing, calibration, and characterization of biophotonics devices. These homogeneous phantoms, with well characterized optical properties at 780nm, simulate the optical properties and mechanical characteristics of biological tissues such as muscle, brain, and adipose tissue. These samples come in two sizes, 25 x 25mm or 50 x 50mm, to accommodate multiple experimental setups. Diffuse Reflectance Phantoms are ideal for spatial frequency domain imaging, diffuse reflectance spectroscopy, diffuse Raman spectroscopy, and biophotonics/biomedical imaging.