eo_logo
 
Product added to cart

Diffuser for SCHOTT EasyLED Ringlights

See More by SCHOTT Optical Components

Diffuser for SCHOTT EasyLED Ring Lights

×
Stock #15-910 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$448.00
Qty 1+
C$448.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
400.570
Type:
Accessory
Manufacturer:
SCHOTT

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #15-907
Europe: #15-907
Japan: #15-907
Korea: #15-907
China: #15-907

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ringlight, Backlight, and Spotlight Illuminators
  • Integrated Controllers for Intensity Adjustment
  • Designed for Easy Integration into Microscopy Systems

SCHOTT EasyLED Series Illuminators are compact illuminators with integrated controllers that provide continuous intensity adjustment. These illuminators are available as ringlights, backlights, or spotlights, and accessories are available to integrate each type of illuminator into microscopy systems. EasyLED Ringlights offer homogenous, shadow-free illumination, while the Ringlights Plus also features controllable LED segments for enhanced contrast adjustment. EasyLED Backlights are designed to fit common microscope stand sizes from 84 to 180mm in diameter and provide uniform illumination over their large 50mm diameter active area. EasyLED Spotlights can be mounted to any microscope stand to facilitate integration into existing microscopy systems and are available with one or two adjustable spotlights. SCHOTT EasyLED Series Illuminators are an ideal replacement for conventional cold light sources using fiber optics in machine vision or microscopy applications.

Technical Information