eo_logo
 
Product added to cart

USB Digital Package, Nikon Autocollimator

See More by Nikon

Nikon High Precision Autocollimator (shown with stand #59-396, sold separately)

×
Stock #87-306 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$28,172.20
Qty 1+
C$28,172.20
Volume Pricing
Request Quote
Get Product Downloads
Type:
Digital System
Note:
LED illuminator included with the autocollimator operates via 2 AA batteries. AC Adapter #87-307, sold separately, can alternatively be used to provide power.
Contents of Kit:
1 x Autocollimator Main Body #87-227
1 x Adjustable Stand and Cover #59-396
1 x C-Mount Camera Adapter #59-398
1 x USB Camera #23-200
1 x 3m USB Cable #14-903
Power Supply:
Power Supply Required and Sold Separately:
USA: #87-307
Europe: Not Available
Japan: Not Available
Korea: Not Available
China: Not Available

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Complete Video Packages Available
  • Darkfield View
  • 0.5 Arcsec Resolution
  • Fully Adjustable Mount

Autocollimators are a powerful laboratory tool for any optical or precision imaging systems. The autocollimator can be used in a variety of configurations to ensure that there is no angular error in a system. For example, sensors can be aligned with optics, targets, optical mounts or other components in a system. The autocollimator can also be used for measuring the angular accuracy of moving parts such as stages. They are often used to measure the angles within a single optic such as prisms.

This darkfield autocollimator makes it possible to see reflections from very low-reflective plane surfaces, such as camera sensors, at a far distance. This high precision autocollimator has a 70mm aperture, which provides bright and clear reflected images. It also includes a double line reticle for easy and accurate detection. For comfortable viewing, the viewer can also be rotated.

An optically flat reference mirror is available for aligning non-reflective surfaces. A C-Mount camera adapter can replace the eyepiece and allow the view field image to be displayed on a monitor or saved to a computer. The digital package is available to provide a complete “out-of-the-box” video system with USB output. This package includes the LED autocollimator, stand and cover, camera, C-Mount camera adapter, and a USB output cable.

Technical Information

#87-306: Digital System
Autocollimator Main Body #87-227
Adjustable Stand and Cover #59-396
C-mount Camera Adapter #59-398
USB Monochrome Camera #16-507
3m USB Cable #37-342
#19-723: Digital System
Autocollimator Main Body #87-227
Adjustable Stand and Cover #59-396
C-mount Camera Adapter #59-398
GigE Monochrome Camera #16-465
5m USB Cable #63-863