eo_logo
 
Product added to cart

DoAll Light Right Angle Mount

×
Stock #75-235 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$103.60
Volume Pricing
Qty 1+ C$103.60 each
Need More? Request Quote
Product Downloads

Specifications

General

Manufacturer:
Smart Vision Lights LLC

Regulatory Compliance

Certificate of Conformance:

Product Details

  • All-In-One Solution for Machine Vision Lighting Applications
  • Combines 6 Illumination Geometries into One Multi-Functional Illuminator
  • Features RGB, White and NIR Illumination

The Smart Vision Lights DoAll Light provides an all-in-one solution for machine vision lighting applications that require various wavelengths and illumination profiles. This light combines a dome, low and mid angle darkfield ring, RGBW ring, four-quadrant ring, and NIR ring light into one system. The included controller allows the user to program and save multiple illumination sequence variations for ease of use between inspections. The Smart Vision DoAll Light features RGB, white, and NIR illumination to address multiple application spaces. This versatile illuminator includes all required components for operation, including the controller, power supply, power & ethernet cables, URCap USB stick with software, and mounting hardware. The DoAll Light's compact size allows for easy integration into smaller electronic assembly inspection systems or for use in large-scale automatic and logistics applications.

Color Dominant Wavelength Irradiance OverDrive™ Irradiance Illuminance OverDrive™ Illuminance
Red 625 nm 1.4 mW/cm² 10.6 mW/cm² 2,469 lux 18,300 lux
Green 533 nm 1.9 mW/cm² 9.5 mW/cm² 10,420 lux 51,900 lux
Blue 484 nm 2.5 mW/cm² 14.1 mW/cm² 2,860 lux 15,900 lux
White 556 (5443 K) 2.8 mW/cm² 17.6 mW/cm² 8,960 lux 57,100 lux
IR 850 nm 8.2 mW/cm² 36.6 mW/cm² N/A N/A
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;