eo_logo
 
Product added to cart

Double Arm Boom Stand w/Heavy Metal Base

×
Stock #73-412 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$945.00
Qty 1+
C$945.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Boom Stand

Physical & Mechanical Properties

Height (mm):
380
Weight (lbs):
38
Base Length (mm):
285
Base Width (mm):
260
Base Thickness (mm):
18
Horizontal Arm Length (mm):
384

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Compact Solution for Digital Inspection
  • Magnification Range 8x-25x
  • Image and Video Capture
  • USB Mode and Software Included

The Clearvue Digital Microscope is a compact all-in-one system designed to enhance productivity and ease of use in various applications. Featuring 1080p Full HD imaging at 60 FPS, the microscope ensures crystal-clear visuals, making it ideal for precision assembly, quality control, and electrical inspection. The built-in 5" HD screen eliminates the need for an external monitor, although an HDMI output is available for those who prefer larger displays. With the Clearvue Digital Microscope, users can save high-resolution image and video files directly to a microSD card, making data storage simple and efficient. This versatile tool is ideal for medical device inspection, aerospace, educational, and R&D environments, offering unmatched convenience and performance.