eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm Sq, 5kg Load Capacity, 8mm Travel, English Dovetail Stage

#16-711: Dovetail Stage, 30mm SQ, English

#16-711: Dovetail Stage, 30mm SQ, English

#16-711: Dovetail Stage, 30mm SQ, English #16-711 Dovetail Stage placed between #17-289 (Dovetail Stage Base Plate) and #17-292 (Dovetail Stage Camera Adapter) #16-711 Dovetail Stage placed between #17-289 (Dovetail Stage Base Plate) and #17-292 (Dovetail Stage Camera Adapter) with Post and Post Holder
×
Stock #16-711 15 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$172.37
Volume Pricing
Qty 1-9 C$172.37 each
Qty 10+ C$152.11 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English
Included Hardware:
4X 2-56, 5/16"L Socket Head Cap Screws; 1X 3mm Allen Wrench; 1X 2.5mm Allen Wrench

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Dovetail
Drive Orientation:
Center Drive
Stage Size (mm):
30 x 30
Travel (mm):
8
Travel (inches):
0.31
Construction:
Matte Black Finish Brass
Leadscrew Pitch (mm):
0.5
Load Capacity (kg):
5
Stage Size (inches):
1.18 x 1.18
Straight Line Accuracy (μm):
10

Hardware & Interface Connectivity

Type of Drive:
Lead Screw

Threading & Mounting

Mounting Threads:
(1) ¼-20, (8) 2-56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Compact Overall Size for System Integration
  • Brass Construction for High Stiffness and up to 15kg Load Capacity
  • Compatible with All TECHSPEC® Stages

TECHSPEC® High Load Capacity Dovetail Stages are a compact, cost-effective solution for linear adjustment within an optical system. These stages feature high stiffness brass construction and a hex driven movement, allowing for a low profile and compact overall size with 5, 10, and 15kg high load capacity options. The absence of tension springs and the included external plate lock ensure resistance to vibration and increase stability. TECHSPEC High Load Capacity Dovetail Stages are ideal for imaging and laser optics systems that require low profile integrated linear adjustments in demanding environments. These stages feature bolt patterns that are compatible with all TECHSPEC and comparable metric and English stages.

Technical Information