eo_logo
 
Product added to cart

Dual Axis Linear Scale Micrometer on Opal Glass w/ NIST Cert

×
Stock #59-277 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,582.00
Qty 1-4
C$1,582.00
Qty 5+
C$1,503.60
Volume Pricing
Request Quote
Get Product Downloads
Scale Divisions:
Metric: 25μm
English: 1 mil (0.001")

Physical & Mechanical Properties

Dimensions (mm):
25.4 x 76.2
Thickness (mm):
1.50 ±0.100
Dimensional Tolerance (mm):
±0.100

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Chrome on Opal Glass

Additional Info

NIST Certification:
Yes

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Dual Axis Design
  • English and Metric Scales
  • NIST Certified Version Available

Our Linear Scale Stage Micrometer is designed to accurately calibrate machine vision systems simultaneously in the X- and Y- axes. This allows calibration without rotation, and without compensation for camera aspect ratios. Micrometer features two scales – a metric scale featuring 25μm divisions, and an English scale featuring 1 mil (0.001") divisions. Target is chrome on glass or chrome on opal.