eo_logo
 
Product added to cart

Dual Axis Linear Scale Micrometer w/ NIST Certificate

×
Stock #59-276 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,359.40
Qty 1-4
C$1,359.40
Qty 5+
C$1,292.34
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Chrome on Glass
Scale Divisions:
Metric: 25μm
English: 1 mil (0.001")
Dimensions (mm):
25.4 x 76.2
Surface Quality:
60-40
Thickness (mm):
1.50 ±0.100
Dimensional Tolerance (mm):
±0.100
NIST Certification:
Yes

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Dual Axis Design
  • English and Metric Scales
  • NIST Certified Version Available

Our Linear Scale Stage Micrometer is designed to accurately calibrate machine vision systems simultaneously in the X- and Y- axes. This allows calibration without rotation, and without compensation for camera aspect ratios. Micrometer features two scales – a metric scale featuring 25μm divisions, and an English scale featuring 1 mil (0.001") divisions. Target is chrome on glass or chrome on opal.