eo_logo
 
Product added to cart

DUV Waveplate λ/4 257nm 12.7mm Dia

×
Stock #29-984 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$655.20
Qty 1-5
C$655.20
Qty 6+
C$509.60
Volume Pricing
Request Quote

Specifications

General

Type:
Crystalline Waveplate
Configuration:
Air spaced; no mounting glue; no glue contacted spacer between crystals

Physical & Mechanical Properties

Clear Aperture CA (mm):
>7
Diameter (mm):
12.70 +0.00/-0.25
Thickness (mm):
6.00
Construction:
Crystalline
Parallelism (arcsec):
<3

Optical Properties

Coating:
Laser V-Coat (257nm)
Design Wavelength DWL (nm):
257
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Crystal Quartz
Retardance:
λ/4
Surface Quality:
10 - 5
Transmitted Wavefront, P-V:
λ/10 @632.8nm
Retardance Tolerance:
±λ/100 @20°C
Temperature Coefficient (λ/°C):
0.0001
Coating Specification:
R<0.2% @ 257nm
Retardance Order:
0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • 257nm and 266nm Deep UV Wavelengths Available
  • Ideal For Vacuum Compatible Applications
  • Non-Anodized Mount and Adhesive-Free Construction

DUV Vacuum-Compatible Waveplates are mounted in an unanodized aluminum housing and feature adhesive-free construction for low outgassing in vacuum environments. These waveplates are optimized for >99.8 transmission at 257 or 266nm designed wavelengths, with λ/2 or λ/4 retardance options for each. Featuring a superior retardation tolerance and zero-order construction, these waveplates have increased bandwidth and lower sensitivity to temperature change. DUV Vacuum-Compatible Waveplates have the fast axis marked on the edge of the mount for easy identification and system integration. These waveplates are ideal for life-science and lithography applications which require a vacuum environment.

Related Products